Manufacturer part number: 23360-01-2047
Brand: NORELEM
Price: 100.24 €
Delivery time: 4 Days
L3: 20
B: 26
L1: 17
Max. axial force F kN with tightening torque MS: 11
Surface pressure on shaft P: 133 N/mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23360-01-2047
Part Number
|
---|
23360-01-2047 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | B | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.24 € | 1 | 4 Days | 20 | 26 | 17 | 11 | 133 | 8 x M6 | 57 | 8 | 20 | 110 | 47 | 0.2072 |
Loading...
Main material | stainless steel | Item | Keyless Locking Coupling | Form | G |
---|---|---|---|---|---|
Steel code | 1.4057 | RoHS | yes | PL Edelstahl | yes |
This page is Keyless locking coupling, form G stainless steel (23360), part number 23360-01-2047.
You can find the detail information about specifications and dimensions on part number 23360-01-2047.
Configure
Basic Attributes
L3
B
L1
Max. axial force F kN with tightening torque MS
Surface pressure on shaft P(N/mm²)
No. of screws
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
Max. torque M Nm with tightening torque MS
D1=Outside diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23360-01-2550 |
23360-01-3055 |
23360-01-3560 |
23360-01-4065 |
23360-01-4575 |
23360-01-5080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L3 | B | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.09 € | 1 | 4 Days | 20 | 26 | 17 | 12 | 120 | 9 x M6 | 60 | 8 | 25 | 155 | 50 | 0.2118 | ||
115.08 € | 1 | 4 Days | 20 | 26 | 17 | 12 | 100 | 10 x M6 | 55 | 8 | 30 | 185 | 55 | 0.2579 | ||
128.57 € | 1 | 4 Days | 20 | 26 | 17 | 16 | 114 | 12 x M6 | 67 | 8 | 35 | 290 | 60 | 0.2810 | ||
142.94 € | 1 | 4 Days | 20 | 26 | 17 | 20 | 125 | 15 x M6 | 77 | 8 | 40 | 410 | 65 | 0.3153 | ||
164.25 € | 1 | 4 Days | 24 | 32 | 20 | 28 | 129 | 12 x M8 | 78 | 18 | 45 | 635 | 75 | 0.5195 | ||
185.20 € | 1 | 4 Days | 24 | 32 | 20 | 28 | 116 | 12 x M8 | 73 | 18 | 50 | 700 | 80 | 0.5767 |