Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | B | L2 | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | D2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.74 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 28 | 215 | 5 x M6 | 95 | 17 | 19 | 270 | 47 | 56 | 0.2906 | ||
13.74 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 28 | 215 | 5 x M6 | 95 | 17 | 20 | 280 | 47 | 56 | 0.2853 | ||
13.74 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 28 | 195 | 5 x M6 | 95 | 17 | 22 | 310 | 47 | 56 | 0.2708 | ||
13.74 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 32 | 215 | 6 x M6 | 105 | 17 | 24 | 400 | 50 | 59 | 0.3029 | ||
13.83 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 34 | 210 | 6 x M6 | 105 | 17 | 25 | 440 | 50 | 59 | 0.2961 | ||
14.31 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 34 | 195 | 6 x M6 | 100 | 17 | 28 | 490 | 55 | 64 | 0.3502 | ||
15.19 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 34 | 185 | 6 x M6 | 100 | 17 | 30 | 530 | 55 | 64 | 0.3336 | ||
16.96 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 46 | 210 | 8 x M6 | 110 | 17 | 32 | 750 | 60 | 69 | 0.4023 | ||
17.72 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 46 | 185 | 8 x M6 | 110 | 17 | 35 | 820 | 60 | 69 | 0.3727 | ||
18.08 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 46 | 190 | 8 x M6 | 110 | 17 | 38 | 890 | 65 | 74 | 0.4331 | ||
18.20 € | 1 | 4 Days | 28 | 34 | 23 | 17 | 46 | 185 | 8 x M6 | 110 | 17 | 40 | 940 | 65 | 74 | 0.4114 | ||
24.26 € | 1 | 4 Days | 33 | 41 | 27 | 20 | 70 | 240 | 7 x M8 | 130 | 41 | 42 | 1600 | 75 | 84 | 0.7302 | ||
24.61 € | 1 | 4 Days | 33 | 41 | 27 | 20 | 70 | 225 | 7 x M8 | 130 | 41 | 45 | 1720 | 75 | 84 | 0.6833 | ||
26.92 € | 1 | 4 Days | 33 | 41 | 27 | 20 | 70 | 234 | 7 x M8 | 130 | 41 | 48 | 1740 | 80 | 89 | 0.7765 | ||
26.92 € | 1 | 4 Days | 33 | 41 | 27 | 20 | 74 | 205 | 7 x M8 | 125 | 41 | 50 | 1890 | 80 | 89 | 0.7461 | ||
29.71 € | 1 | 4 Days | 33 | 41 | 27 | 20 | 76 | 210 | 8 x M8 | 130 | 41 | 55 | 2400 | 85 | 94 | 0.7991 | ||
31.51 € | 1 | 4 Days | 33 | 41 | 27 | 20 | 76 | 185 | 8 x M8 | 120 | 41 | 60 | 2650 | 90 | 99 | 0.8513 | ||
37.03 € | 1 | 4 Days | 33 | 41 | 27 | 20 | 80 | 195 | 9 x M8 | 130 | 41 | 65 | 3190 | 95 | 104 | 0.9112 | ||
50.31 € | 1 | 4 Days | 40 | 50 | 32 | 24 | 130 | 215 | 8 x M10 | 135 | 83 | 70 | 4910 | 110 | 119 | 1.6180 | ||
50.31 € | 1 | 4 Days | 40 | 50 | 32 | 24 | 130 | 195 | 8 x M10 | 125 | 83 | 75 | 5150 | 115 | 124 | 1.7150 | ||
58.39 € | 1 | 4 Days | 40 | 50 | 32 | 24 | 130 | 185 | 8 x M10 | 120 | 83 | 80 | 5490 | 120 | 129 | 1.8060 | ||
60.97 € | 1 | 4 Days | 40 | 50 | 32 | 24 | 140 | 195 | 9 x M10 | 130 | 83 | 85 | 6620 | 125 | 134 | 1.9100 |
Loading...
Main material | steel | Item | Keyless Locking Coupling | Form | F |
---|---|---|---|---|---|
RoHS | yes |
Configure
Basic Attributes
L3
B
L2
L1
Max. axial force F kN with tightening torque MS
Surface pressure on shaft P(N/mm²)
No. of screws
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
Max. torque M Nm with tightening torque MS
D1=Outside diameter
D2
Filter by standard shipping days
Optional Attributes