Manufacturer part number: 23356-1947
Brand: NORELEM
Price: 13.94 €
Delivery time: 4 Days
L3: 28
B: 34
L2: 22
L1: 17
Max. axial force F kN with tightening torque MS: 31
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23356-1947
Part Number
|
---|
23356-1947 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | B | L2 | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.94 € | 1 | 4 Days | 28 | 34 | 22 | 17 | 31 | 280 | 5 x M6 | 120 | 14 | 19 | 355 | 47 | 0.2582 |
Loading...
Main material | steel | Item | Keyless Locking Coupling | Form | E |
---|---|---|---|---|---|
RoHS | yes |
This page is Keyless locking coupling, form E steel (23356), part number 23356-1947.
You can find the detail information about specifications and dimensions on part number 23356-1947.
Configure
Basic Attributes
L3
B
L2
L1
Max. axial force F kN with tightening torque MS
Surface pressure on shaft P(N/mm²)
No. of screws
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
Max. torque M Nm with tightening torque MS
D1=Outside diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23356-2047 |
23356-2247 |
23356-2450 |
23356-2550 |
23356-2855 |
23356-3055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L3 | B | L2 | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | Max. torque M Nm with tightening torque MS | D1=Outside diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.94 € | 1 | 4 Days | 28 | 34 | 22 | 17 | 33 | 280 | 5 x M6 | 120 | 14 | 20 | 360 | 47 | 0.2529 | ||
13.94 € | 1 | 4 Days | 28 | 34 | 22 | 17 | 33 | 260 | 5 x M6 | 125 | 14 | 22 | 400 | 47 | 0.2411 | ||
13.94 € | 1 | 4 Days | 28 | 34 | 22 | 17 | 36 | 245 | 6 x M6 | 120 | 14 | 24 | 440 | 50 | 0.2723 | ||
14.24 € | 1 | 4 Days | 28 | 34 | 22 | 17 | 36 | 280 | 6 x M6 | 140 | 14 | 25 | 560 | 50 | 0.2624 | ||
14.24 € | 1 | 4 Days | 28 | 34 | 22 | 17 | 36 | 250 | 6 x M6 | 130 | 14 | 28 | 625 | 55 | 0.3156 | ||
14.82 € | 1 | 4 Days | 28 | 34 | 22 | 17 | 36 | 235 | 6 x M6 | 130 | 14 | 30 | 650 | 55 | 0.2985 |