Keyless locking coupling, form B, steel (23351) (23351-1947)

Keyless locking coupling, form B, steel (23351) 23351-1947

Product Details:

Manufacturer part number: 23351-1947

Brand: NORELEM

Price: 18.69

Delivery time: 4 Days


Technical Data:

L3: 39

B: 45

L2: -

L1: 26

Max. axial force F kN with tightening torque MS: 56


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23351-1947

Part Number
23351-1947
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L3 B L2 L1 Max. axial force F kN with tightening torque MS Surface pressure on shaft P
(N/mm²)
No. of screws D1=Shaft diameter Surface pressure on hub P
(N/mm²)
Tightening torque MS
(Nm)
D=internal diameter Max. torque M Nm with tightening torque MS X min.
(mm)
250 K min.
(mm)
280 K min.
(mm)
320 K min.
(mm)
400 K min.
(mm)
200 K min.
(mm)
Elasticity limit Re (N/mm²) of the hub material K min mm 200 / 250 / 280 / 320 / 400 Weight in kg (ERP)
(kg)

18.69 €

1 4 Days 3945-26562986 x M6471201719530-------0.3867

Loading...

  1. 1

Basic information

Main material steel Item Keyless Locking Coupling Form B
RoHS yes

This page is Keyless locking coupling, form B, steel (23351), part number 23351-1947.
You can find the detail information about specifications and dimensions on part number 23351-1947.

Variation of this product

Part Number
23351-2047
23351-2247
23351-2450
23351-2550
23351-2855
23351-3055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L3 B L2 L1 Max. axial force F kN with tightening torque MS Surface pressure on shaft P
(N/mm²)
No. of screws D1=Shaft diameter Surface pressure on hub P
(N/mm²)
Tightening torque MS
(Nm)
D=internal diameter Max. torque M Nm with tightening torque MS X min.
(mm)
250 K min.
(mm)
280 K min.
(mm)
320 K min.
(mm)
400 K min.
(mm)
200 K min.
(mm)
Elasticity limit Re (N/mm²) of the hub material K min mm 200 / 250 / 280 / 320 / 400 Weight in kg (ERP)
(kg)

18.69 €

1 4 Days 39453126562836 x M647120172055035807774708787 / 80 / 77 / 74 / 700.3847

18.69 €

1 4 Days 3945-26562576 x M6471201722610-------0.3607

19.29 €

1 4 Days 3945-26562366 x M6501151724660-------0.4022

20.00 €

1 4 Days 39453126562276 x M650115172569035838077738989 / 83 / 80 / 77 / 730.4125

20.92 €

1 4 Days 3945-26562026 x M6551051728770-------0.4682

20.92 €

1 4 Days 39453126561906 x M655105173083035878481779393 / 87 / 84 / 81 / 770.4642

Tech Support