Manufacturer part number: 23350-01-2028
Brand: NORELEM
Price: 97.03 €
Delivery time: 4 Days
L3: 39
B: 45
L1: 18
Max. axial force F kN with tightening torque MS: 10
Surface pressure on shaft P: 71 N/mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23350-01-2028
Part Number
|
---|
23350-01-2028 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | B | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | D1=Shaft diameter | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | D2=Flange diameter | Max. torque M Nm with tightening torque MS | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.03 € | 1 | 4 Days | 39 | 45 | 18 | 10 | 71 | 4 x M6 | 28 | 51 | 8 | 20 | 50 | 97 | 0.2566 |
Loading...
Main material | stainless steel | Item | Keyless Locking Coupling | Form | A |
---|---|---|---|---|---|
Steel code | 1.4057 | RoHS | yes | PL Edelstahl | yes |
This page is Keyless locking coupling, form A stainless steel (23350), part number 23350-01-2028.
You can find the detail information about specifications and dimensions on part number 23350-01-2028.
Configure
Basic Attributes
L3
B
L1
Max. axial force F kN with tightening torque MS
Surface pressure on shaft P(N/mm²)
No. of screws
D1=Shaft diameter
Surface pressure on hub P(N/mm²)
Tightening torque MS(Nm)
D=internal diameter
D2=Flange diameter
Max. torque M Nm with tightening torque MS
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23350-01-2534 |
23350-01-3041 |
23350-01-3547 |
23350-01-4053 |
23350-01-4559 |
23350-01-5065 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L3 | B | L1 | Max. axial force F kN with tightening torque MS | Surface pressure on shaft P (N/mm²) | No. of screws | D1=Shaft diameter | Surface pressure on hub P (N/mm²) | Tightening torque MS (Nm) | D=internal diameter | D2=Flange diameter | Max. torque M Nm with tightening torque MS | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.34 € | 1 | 4 Days | 46 | 52 | 25 | 15 | 62 | 5 x M6 | 34 | 45 | 8 | 25 | 56 | 180 | 0.3641 | ||
141.86 € | 1 | 4 Days | 46 | 52 | 25 | 15 | 51 | 6 x M6 | 41 | 38 | 8 | 30 | 62 | 220 | 0.4769 | ||
177.34 € | 1 | 4 Days | 53 | 59 | 32 | 19 | 46 | 8 x M6 | 47 | 34 | 8 | 35 | 68 | 340 | 0.5537 | ||
185.79 € | 1 | 4 Days | 53 | 59 | 32 | 19 | 40 | 8 x M6 | 53 | 30 | 8 | 40 | 75 | 390 | 0.6595 | ||
200.98 € | 1 | 4 Days | 70 | 78 | 45 | 36 | 48 | 8 x M8 | 59 | 36 | 18 | 45 | 86 | 820 | 1.1170 | ||
223.79 € | 1 | 4 Days | 70 | 78 | 45 | 36 | 43 | 8 x M8 | 65 | 33 | 18 | 50 | 92 | 910 | 1.2700 |