Elastomer dog coupling clamping with grub screw, aluminium (23023) (Part Numbers)

Elastomer dog coupling clamping with grub screw, aluminium (23023)
· Suitable for high speeds

· Vibration absorbing

· Clamping with threaded pins ensures markedly shorter assembly times

· Free of play through preload of the coupling star

· Simple assembly (push-fit system)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23023-0020
23023-0050
23023-0125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1/D2=fastening hole L3 L=Length D4=Outside diameter L2 L1 Moment of inertia
(10⁻³ kgm²)
Max. axial shaft displacement ± D1/D2 max. Static resistance to torsion
(Nm/arcmin)
D1/D2 min. Tightening torque of screws
(Nm)
Nominal torque
(Nm)
Size C (DIN 916) Weight in kg (ERP)
(kg)

60.28 €

1 4 Days 33.52214870.000210.660.00730.722M30.0070

70.35 €

1 4 Days 55302010100.0010.89.530.01650.755M30.0278

90.40 €

1 4 Days 85.5353013110.00591140.03881.712.512.5M40.0633

Loading...

  1. 1

Basic information

Max. lateral shaft displacement 0.1 Version 1 clamping with grub screw Main material aluminium
Item Elastomer Dog Coupling Version 2 mini RoHS yes

Tech Support