Toothed belt closed profile T5, polyurethane (22052) (Part Numbers)

Toothed belt closed profile T5, polyurethane (22052)
· Ideal for drives with high belt flexibility

· High power transmission

· Low belt elongation

· Highest abrasion resistance

· Very good chemical resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22052-0510X1380
22052-0510X1440
22052-0516X0165
22052-0516X0185
22052-0516X0200
22052-0516X0215
22052-0516X0220
22052-0516X0225
22052-0516X0245
22052-0516X0250
22052-0516X0255
22052-0516X0260
22052-0516X0270
22052-0516X0275
22052-0516X0280
22052-0516X0295
22052-0516X0300
22052-0516X0305
22052-0516X0325
22052-0516X0330
22052-0516X0340
22052-0516X0350
22052-0516X0355
22052-0516X0365
22052-0516X0375
22052-0516X0390
22052-0516X0400
22052-0516X0410
22052-0516X0420
22052-0516X0425
22052-0516X0450
22052-0516X0455
22052-0516X0475
22052-0516X0480
22052-0516X0500
22052-0516X0510
22052-0516X0525
22052-0516X0545
22052-0516X0550
22052-0516X0560
22052-0516X0575
22052-0516X0600
22052-0516X0610
22052-0516X0620
22052-0516X0630
22052-0516X0640
22052-0516X0650
22052-0516X0660
22052-0516X0690
22052-0516X0700
22052-0516X0720
22052-0516X0750
22052-0516X0780
22052-0516X0815
22052-0516X0840
22052-0516X0850
22052-0516X0900
22052-0516X0990
22052-0516X1000
22052-0516X1075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BW=Belt width L1=Effective length N=No. of teeth Weight in kg (ERP)
(kg)

18.13 €

1 4 Days 1013802760.0310

18.74 €

1 4 Days 1014402880.0314

10.09 €

1 4 Days 16165330.0056

10.23 €

1 4 Days 16185370.0062

10.23 €

1 4 Days 16200400.0074

10.53 €

1 4 Days 16215430.0071

10.53 €

1 4 Days 16220440.0074

10.53 €

1 4 Days 16225450.0072

11.32 €

1 4 Days 16245490.0086

11.32 €

1 4 Days 16250500.0086

11.45 €

1 4 Days 16255510.0086

11.45 €

1 4 Days 16260520.0082

11.45 €

1 4 Days 16270540.0092

11.45 €

1 4 Days 16275550.0091

11.65 €

1 4 Days 16280560.0102

11.65 €

1 4 Days 16295590.0105

11.65 €

1 4 Days 16300600.0108

11.65 €

1 4 Days 16305610.0116

12.09 €

1 4 Days 16325650.0115

12.09 €

1 4 Days 16330660.0116

12.42 €

1 4 Days 16340680.0121

12.42 €

1 4 Days 16350700.0123

12.42 €

1 4 Days 16355710.0121

12.42 €

1 4 Days 16365730.0130

12.42 €

1 4 Days 16375750.0135

12.42 €

1 4 Days 16390780.0148

12.56 €

1 4 Days 16400800.0143

12.70 €

1 4 Days 16410820.0151

12.70 €

1 4 Days 16420840.0144

12.88 €

1 4 Days 16425850.0143

12.88 €

1 4 Days 16450900.0154

13.03 €

1 4 Days 16455910.0148

13.18 €

1 4 Days 16475950.0161

13.65 €

1 4 Days 16480960.0175

14.09 €

1 4 Days 165001000.0179

14.39 €

1 4 Days 165101020.0183

14.59 €

1 4 Days 165251050.0177

14.86 €

1 4 Days 165451090.0196

14.86 €

1 4 Days 165501100.0188

15.04 €

1 4 Days 165601120.0198

15.19 €

1 4 Days 165751150.0205

15.95 €

1 4 Days 166001200.0213

15.95 €

1 4 Days 166101220.0232

16.10 €

1 4 Days 166201240.0201

16.30 €

1 4 Days 166301260.0095

15.51 €

1 4 Days 166401280.0223

16.42 €

1 4 Days 166501300.0233

16.56 €

1 4 Days 166601320.0231

16.75 €

1 4 Days 166901380.0241

16.91 €

1 4 Days 167001400.0245

17.07 €

1 4 Days 167201440.0274

17.19 €

1 4 Days 167501500.0262

17.53 €

1 4 Days 167801560.0280

18.48 €

1 4 Days 168151630.0292

18.48 €

1 4 Days 168401680.0283

18.59 €

1 4 Days 168501700.0304

19.07 €

1 4 Days 169001800.0311

20.00 €

1 4 Days 169901980.0359

20.31 €

1 4 Days 1610002000.0348

22.18 €

1 4 Days 1610752150.0371

Loading...

Basic information

P=Profile T5 Main material polyurethane Item Toothed Belt
DIN DIN 7721 Main colour grey RoHS yes

Tech Support