Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | L1=Effective length | N=No. of teeth | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
4.97 € | 1 | 4 Days | 9 | 201 | 67 | 0.0049 | ||
5.27 € | 1 | 4 Days | 9 | 210 | 70 | 0.0047 | ||
5.27 € | 1 | 4 Days | 9 | 213 | 71 | 0.0043 | ||
5.27 € | 1 | 4 Days | 9 | 216 | 72 | 0.0045 | ||
5.27 € | 1 | 4 Days | 9 | 225 | 75 | 0.0055 | ||
5.27 € | 1 | 4 Days | 9 | 240 | 80 | 0.0065 | ||
5.27 € | 1 | 4 Days | 9 | 252 | 84 | 0.0055 | ||
5.27 € | 1 | 4 Days | 9 | 255 | 85 | 0.0056 | ||
5.27 € | 1 | 4 Days | 9 | 267 | 89 | 0.0060 | ||
5.64 € | 1 | 4 Days | 9 | 300 | 100 | 0.0062 | ||
5.64 € | 1 | 4 Days | 9 | 312 | 104 | 0.0066 | ||
5.64 € | 1 | 4 Days | 9 | 318 | 106 | 0.0064 | ||
5.93 € | 1 | 4 Days | 9 | 330 | 110 | 0.0071 | ||
5.93 € | 1 | 4 Days | 9 | 336 | 112 | 0.0073 | ||
5.93 € | 1 | 4 Days | 9 | 339 | 113 | 0.0070 | ||
6.25 € | 1 | 4 Days | 9 | 357 | 119 | 0.0076 | ||
5.99 € | 1 | 4 Days | 9 | 363 | 121 | 0.0077 | ||
5.99 € | 1 | 4 Days | 9 | 384 | 128 | 0.0080 | ||
5.99 € | 1 | 4 Days | 9 | 390 | 130 | 0.0083 | ||
6.24 € | 1 | 4 Days | 9 | 420 | 140 | 0.0087 | ||
6.24 € | 1 | 4 Days | 9 | 447 | 149 | 0.0091 | ||
6.36 € | 1 | 4 Days | 9 | 474 | 158 | 0.0103 | ||
6.36 € | 1 | 4 Days | 9 | 480 | 160 | 0.0103 | ||
6.58 € | 1 | 4 Days | 9 | 501 | 167 | 0.0109 | ||
6.58 € | 1 | 4 Days | 9 | 513 | 171 | 0.0110 | ||
6.58 € | 1 | 4 Days | 9 | 525 | 175 | 0.0118 | ||
6.72 € | 1 | 4 Days | 9 | 537 | 179 | 0.0112 | ||
7.23 € | 1 | 4 Days | 9 | 564 | 188 | 0.0126 | ||
7.23 € | 1 | 4 Days | 9 | 570 | 190 | 0.0124 | ||
7.38 € | 1 | 4 Days | 9 | 606 | 202 | 0.0127 | ||
7.38 € | 1 | 4 Days | 9 | 612 | 204 | 0.0127 | ||
7.38 € | 1 | 4 Days | 9 | 633 | 211 | 0.0137 | ||
7.69 € | 1 | 4 Days | 9 | 669 | 223 | 0.0146 | ||
8.00 € | 1 | 4 Days | 9 | 711 | 237 | 0.0160 | ||
8.31 € | 1 | 4 Days | 9 | 822 | 274 | 0.0168 | ||
8.31 € | 1 | 4 Days | 9 | 843 | 281 | 0.0180 | ||
9.05 € | 1 | 4 Days | 9 | 882 | 294 | 0.0238 | ||
9.81 € | 1 | 4 Days | 9 | 945 | 315 | 0.0255 | ||
10.25 € | 1 | 4 Days | 9 | 1002 | 334 | 0.0165 | ||
10.25 € | 1 | 4 Days | 9 | 1041 | 347 | 0.0227 | ||
10.25 € | 1 | 4 Days | 9 | 1068 | 356 | 0.0217 | ||
10.25 € | 1 | 4 Days | 9 | 1071 | 357 | 0.0221 | ||
11.37 € | 1 | 4 Days | 9 | 1125 | 375 | 0.0234 | ||
11.91 € | 1 | 4 Days | 9 | 1245 | 415 | 0.0336 | ||
14.13 € | 1 | 4 Days | 9 | 1500 | 500 | 0.0259 | ||
14.72 € | 1 | 4 Days | 9 | 1569 | 523 | 0.0424 | ||
8.14 € | 1 | 4 Days | 15 | 201 | 67 | 0.0088 | ||
8.14 € | 1 | 4 Days | 15 | 210 | 70 | 0.0092 | ||
8.14 € | 1 | 4 Days | 15 | 213 | 71 | 0.0094 | ||
8.14 € | 1 | 4 Days | 15 | 216 | 72 | 0.0095 | ||
8.31 € | 1 | 4 Days | 15 | 225 | 75 | 0.0099 | ||
8.31 € | 1 | 4 Days | 15 | 240 | 80 | 0.0084 | ||
8.31 € | 1 | 4 Days | 15 | 252 | 84 | 0.0092 | ||
8.31 € | 1 | 4 Days | 15 | 255 | 85 | 0.0112 | ||
8.46 € | 1 | 4 Days | 15 | 267 | 89 | 0.0101 | ||
8.63 € | 1 | 4 Days | 15 | 300 | 100 | 0.0132 | ||
8.91 € | 1 | 4 Days | 15 | 312 | 104 | 0.0137 | ||
9.08 € | 1 | 4 Days | 15 | 318 | 106 | 0.0140 | ||
9.08 € | 1 | 4 Days | 15 | 330 | 110 | 0.0145 | ||
9.08 € | 1 | 4 Days | 15 | 336 | 112 | 0.0123 |
Loading...
Belt shape | Closed End | Belt tooth surface | Standard (One Side) | Belt-shaped | HTD3M |
---|---|---|---|---|---|
Main material | Polyamide | Item | Toothed belt | Main colour | Black |
Version 1 | Closed | ISO | ISO 13050 | RoHS | Yes |
PL Edelstahl | No |
Configure
Basic Attributes
Nominal width W (mm)(mm)
L1=Effective length
N=No. of teeth
Filter by standard shipping days
Optional Attributes