Toothed belt closed profile HTD 8m (22062) (22062-0830X1040)

Toothed belt closed profile HTD 8m (22062) 22062-0830X1040

Product Details:

Manufacturer part number: 22062-0830X1040

Brand: NORELEM

Price: 40.35

Delivery time: 4 Days


Technical Data:

BW=Belt width: 30

L1=Effective length: 1040

N=No. of teeth: 130

Weight in kg (ERP): 0.1687 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22062-0830X1040

Part Number
22062-0830X1040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BW=Belt width L1=Effective length N=No. of teeth Weight in kg (ERP)
(kg)

40.35 €

1 4 Days 3010401300.1687

Loading...

  1. 1

Basic information

P=Profile HTD 8M Main material polyamide Item Toothed Belt
Main colour black Version 1 closed ISO ISO 13050
RoHS yes

This page is Toothed belt closed profile HTD 8m (22062), part number 22062-0830X1040.
You can find the detail information about specifications and dimensions on part number 22062-0830X1040.

Variation of this product

Part Number
22062-0820X0376
22062-0820X0400
22062-0820X0416
22062-0830X1120
22062-0830X1160
22062-0830X1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BW=Belt width L1=Effective length N=No. of teeth Weight in kg (ERP)
(kg)

12.48 €

1 4 Days 20376470.0435

13.36 €

1 4 Days 20400500.0480

13.36 €

1 4 Days 20416520.0458

42.68 €

1 4 Days 3011201400.1850

44.15 €

1 4 Days 3011601450.2007

44.88 €

1 4 Days 3012001500.2083

Tech Support