Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | L=length | Tension max. (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
8.53 € | 1 | 4 Days | 10 | 500 | 320 | 0.0128 | ||
17.10 € | 1 | 4 Days | 10 | 1000 | 320 | 0.0237 | ||
25.65 € | 1 | 4 Days | 10 | 1500 | 320 | 0.0334 | ||
34.18 € | 1 | 4 Days | 10 | 2000 | 320 | 0.0461 | ||
42.75 € | 1 | 4 Days | 10 | 2500 | 320 | 0.0592 | ||
51.29 € | 1 | 4 Days | 10 | 3000 | 320 | 0.0698 | ||
59.85 € | 1 | 4 Days | 10 | 3500 | 320 | 0.0817 | ||
68.41 € | 1 | 4 Days | 10 | 4000 | 320 | 0.0919 | ||
85.48 € | 1 | 4 Days | 10 | 5000 | 320 | 0.1151 | ||
11.50 € | 1 | 4 Days | 16 | 500 | 540 | 0.0184 | ||
23.06 € | 1 | 4 Days | 16 | 1000 | 540 | 0.0376 | ||
34.57 € | 1 | 4 Days | 16 | 1500 | 540 | 0.0549 | ||
46.12 € | 1 | 4 Days | 16 | 2000 | 540 | 0.0767 | ||
57.64 € | 1 | 4 Days | 16 | 2500 | 540 | 0.0912 | ||
69.19 € | 1 | 4 Days | 16 | 3000 | 540 | 0.1147 | ||
80.70 € | 1 | 4 Days | 16 | 3500 | 540 | 0.1268 | ||
92.27 € | 1 | 4 Days | 16 | 4000 | 540 | 0.1541 | ||
115.29 € | 1 | 4 Days | 16 | 5000 | 540 | 0.1814 | ||
20.69 € | 1 | 4 Days | 25 | 500 | 900 | 0.0286 | ||
41.44 € | 1 | 4 Days | 25 | 1000 | 900 | 0.0530 | ||
62.13 € | 1 | 4 Days | 25 | 1500 | 900 | 0.0866 | ||
82.81 € | 1 | 4 Days | 25 | 2000 | 900 | 0.1151 | ||
103.54 € | 1 | 4 Days | 25 | 2500 | 900 | 0.1442 | ||
124.24 € | 1 | 4 Days | 25 | 3000 | 900 | 0.1731 | ||
144.94 € | 1 | 4 Days | 25 | 3500 | 900 | 0.2031 | ||
165.64 € | 1 | 4 Days | 25 | 4000 | 900 | 0.2312 | ||
207.06 € | 1 | 4 Days | 25 | 5000 | 900 | 0.2896 |
Loading...
Belt shape | Open End | Belt tooth surface | Standard (One Side) | Belt material | Polyurethane Belt |
---|---|---|---|---|---|
Belt-shaped | T5 | Item | Toothed belt | DIN | DIN 7721 |
Main colour | Grey | RoHS | Yes |