Toothed belt profile AT5, polyurethane (22059) (22059-0510X2500)

Toothed belt profile AT5, polyurethane (22059) 22059-0510X2500

Product Details:

Manufacturer part number: 22059-0510X2500

Brand: NORELEM

Price: 51.78

Delivery time: 4 Days


Technical Data:

BW=Belt width: 10

L=length: 2500

Tension max.: 640 N

Weight in kg (ERP): 0.0750 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22059-0510X2500

Part Number
22059-0510X2500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BW=Belt width L=length Tension max.
(N)
Weight in kg (ERP)
(kg)

51.78 €

1 4 Days 1025006400.0750

Loading...

  1. 1

Basic information

P=Profile AT5 Main material polyurethane Item Toothed Belt
Main colour grey RoHS yes

This page is Toothed belt profile AT5, polyurethane (22059), part number 22059-0510X2500.
You can find the detail information about specifications and dimensions on part number 22059-0510X2500.

Variation of this product

Part Number
22059-0510X1000
22059-0510X1500
22059-0510X2000
22059-0510X3000
22059-0510X3500
22059-0510X4000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BW=Belt width L=length Tension max.
(N)
Weight in kg (ERP)
(kg)

20.69 €

1 4 Days 1010006400.0372

31.04 €

1 4 Days 1015006400.0559

41.44 €

1 4 Days 1020006400.0731

62.13 €

1 4 Days 1030006400.1095

72.46 €

1 4 Days 1035006400.1271

82.81 €

1 4 Days 1040006400.1520

Tech Support