Toothed belt closed profile AT5, polyurethane (22057) (22057-0525X1125)

Toothed belt closed profile AT5, polyurethane (22057) 22057-0525X1125

Product Details:

Manufacturer part number: 22057-0525X1125

Brand: NORELEM

Price: 58.58

Delivery time: 4 Days


Technical Data:

BW=Belt width: 25

L1=Effective length: 1125

N=No. of teeth: 225

Weight in kg (ERP): 0.0922 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22057-0525X1125

Part Number
22057-0525X1125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BW=Belt width L1=Effective length N=No. of teeth Weight in kg (ERP)
(kg)

58.58 €

1 4 Days 2511252250.0922

Loading...

  1. 1

Basic information

P=Profile AT5 Main material polyurethane Item Toothed Belt
Main colour grey RoHS yes

This page is Toothed belt closed profile AT5, polyurethane (22057), part number 22057-0525X1125.
You can find the detail information about specifications and dimensions on part number 22057-0525X1125.

Variation of this product

Part Number
22057-0510X0255
22057-0510X0280
22057-0510X0300
22057-0510X0340
22057-0510X0375
22057-0525X1500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BW=Belt width L1=Effective length N=No. of teeth Weight in kg (ERP)
(kg)

11.08 €

1 4 Days 10255510.0078

11.48 €

1 4 Days 10280560.0084

11.48 €

1 4 Days 10300600.0093

12.56 €

1 4 Days 10340680.0104

12.99 €

1 4 Days 10375750.0119

74.93 €

1 4 Days 2515003000.1239

Tech Support