Toothed belt closed profile AT10, polyurethane (22057) (Part Numbers)

Toothed belt closed profile AT10, polyurethane (22057)
· Ideal for drives with high belt flexibility

· High power transmission

· Low belt elongation

· Highest abrasion resistance

· Very good chemical resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22057-1032X0920
22057-1032X0960
22057-1032X0980
22057-1032X1010
22057-1032X1050
22057-1032X1080
22057-1032X1150
22057-1032X1210
22057-1032X1250
22057-1032X1320
22057-1032X1400
22057-1032X1500
22057-1032X1600
22057-1032X1700
22057-1032X1800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BW=Belt width L1=Effective length N=No. of teeth Weight in kg (ERP)
(kg)

81.61 €

1 4 Days 32920920.1691

83.74 €

1 4 Days 32960960.1767

87.70 €

1 4 Days 32980980.1744

89.58 €

1 4 Days 3210101010.1845

92.47 €

1 4 Days 3210501050.1956

95.01 €

1 4 Days 3210801080.2160

100.05 €

1 4 Days 3211501150.2300

103.36 €

1 4 Days 3212101210.2230

105.47 €

1 4 Days 3212501250.2287

115.33 €

1 4 Days 3213201320.2640

121.81 €

1 4 Days 3214001400.2613

127.66 €

1 4 Days 3215001500.2789

131.87 €

1 4 Days 3216001600.2947

134.76 €

1 4 Days 3217001700.3215

140.87 €

1 4 Days 3218001800.3304

Loading...

Basic information

P=Profile AT10 Main material polyurethane Item Toothed Belt
Main colour grey RoHS yes

Tech Support