Toothed pulley profile HTD 3M, form A (22004) (Part Numbers)

Toothed pulley profile HTD 3M, form A (22004)
· Standard HTD profile

· Semicircular toothing with metric pitch

· Low noise and maintenance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22004-030916
22004-030918
22004-030920
22004-030921
22004-030922
22004-030924
22004-030926
22004-030928
22004-030930
22004-030932
22004-030936
22004-030940
22004-030944
22004-031516
22004-031518
22004-031520
22004-031521
22004-031522
22004-031524
22004-031526
22004-031528
22004-031530
22004-031532
22004-031536
22004-031540
22004-031544
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D=diameter D3 L N=No. of teeth BW=Belt width D4 max. D1 max. Weight in kg (ERP)
(kg)

9.27 €

1 4 Days 12.815.2814.5220.616917.5100.0066

9.48 €

1 4 Days 12.817.1916.4320.618920110.0087

9.69 €

1 4 Days 12.819.118.3420.620923130.0125

9.89 €

1 4 Days 12.820.0519.2920.621925130.0125

10.31 €

1 4 Days 12.821.0120.2520.622925130.0137

10.63 €

1 4 Days 12.822.9222.1620.624925140.0162

10.89 €

1 4 Days 12.824.8324.0720.626928160.0199

11.29 €

1 4 Days 12.826.7425.9820.628932180.0230

11.55 €

1 4 Days 12.828.6527.8920.630932200.0270

11.99 €

1 4 Days 12.830.5629.820.632936220.0324

13.00 €

1 4 Days 13.434.3833.6222.236939260.0439

14.27 €

1 4 Days 13.438.237.4422.240942280.0538

16.92 €

1 4 Days 13.442.0241.2622.244948330.0691

10.03 €

1 4 Days 19.515.2814.5226161517.5100.0085

10.39 €

1 4 Days 19.517.1916.4326181520110.0120

10.64 €

1 4 Days 19.519.118.3426201523130.0151

10.90 €

1 4 Days 19.520.0519.2926211525130.0162

11.21 €

1 4 Days 19.521.0120.2526221525130.0180

11.76 €

1 4 Days 19.522.9222.1626241525140.0214

12.10 €

1 4 Days 19.524.8324.0726261528160.0261

12.74 €

1 4 Days 19.526.7425.9826281532180.0310

13.30 €

1 4 Days 19.528.6527.8926301532200.0350

13.95 €

1 4 Days 19.530.5629.826321536220.0426

15.51 €

1 4 Days 2034.3833.6230361539260.0600

16.74 €

1 4 Days 2038.237.4430401542280.0749

19.26 €

1 4 Days 2042.0241.2630441548330.0950

Loading...

  1. 1

Basic information

Form A Main material aluminium Item Toothed pulley
P=Profile HTD3M RoHS yes PL Edelstahl no

Tech Support