Toothed pulley profile T10, aluminium (22002)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22002-101612
22002-101614
22002-101615
22002-101616
22002-101618
22002-101619
22002-101620
22002-101622
22002-101624
22002-101625
22002-101626
22002-101627
22002-101628
22002-101630
22002-101632
22002-101636
22002-101640
22002-101644
22002-101648
22002-101660
22002-102512
22002-102514
22002-102515
22002-102516
22002-102518
22002-102519
22002-102520
22002-102522
22002-102524
22002-102525
22002-102526
22002-102527
22002-102528
22002-102530
22002-102532
22002-102536
22002-102540
22002-102544
22002-102548
22002-102560
22002-103218
22002-103219
22002-103220
22002-103222
22002-103224
22002-103225
22002-103226
22002-103227
22002-103228
22002-103230
22002-103232
22002-103236
22002-103240
22002-103244
22002-103248
22002-103260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D2 max. D=diameter D3 L N=No. of teeth Form Component material BW=Belt width Surface finish component Form definition D4 D1 Weight in kg (ERP)
(kg)

9.99 €

1 4 Days 211638.236.353112Asteel16galvanisedwith rim flanges42280.0760

12.16 €

1 4 Days 211844.5642.73114Asteel16galvanisedwith rim flanges48320.1014

12.54 €

1 4 Days 211847.7545.93115Asteel16galvanisedwith rim flanges51320.1140

12.90 €

1 4 Days 212050.9349.053116Asteel16galvanisedwith rim flanges54350.1309

14.84 €

1 4 Days 212257.2955.453118Asteel16galvanisedwith rim flanges60400.1690

16.53 €

1 4 Days 212260.4858.63119Asteel16galvanisedwith rim flanges66440.1967

17.76 €

1 4 Days 212463.6661.83120Asteel16galvanisedwith rim flanges66460.2080

17.88 €

1 4 Days 212870.0368.153122Asteel16galvanisedwith rim flanges75520.2600

19.97 €

1 4 Days 213076.3974.553124Asteel16galvanisedwith rim flanges83580.3168

20.15 €

1 4 Days 213079.5877.73125Asteel16galvanisedwith rim flanges83600.3397

22.41 €

1 4 Days 213082.7680.93126Asteel16galvanisedwith rim flanges87600.3679

24.67 €

1 4 Days 213085.9584.13127Asteel16galvanisedwith rim flanges91600.3928

24.78 €

1 4 Days 213089.1387.253128Asteel16galvanisedwith rim flanges93600.4010

29.55 €

1 4 Days 213095.4993.653130Asteel16galvanisedwith rim flanges97600.4552

32.17 €

1 4 Days 2132101.861003132Asteel16galvanisedwith rim flanges106650.5503

38.01 €

1 4 Days 2135114.59112.753136Asteel16galvanisedwith rim flanges119700.6645

47.27 €

1 4 Days 2140127.32125.453140Asteel16galvanisedwith rim flanges131800.7284

59.93 €

1 4 Days 2146140.06138.23144B-16-without rim flanges-881.0500

64.21 €

1 4 Days 2148152.78150.953148B-16-without rim flanges-950.9452

106.80 €

1 4 Days 2160190.98189.13160B-16-without rim flanges-1101.4820

11.70 €

1 4 Days 301638.236.354012Asteel25galvanisedwith rim flanges42280.0954

14.52 €

1 4 Days 301844.5642.74014Asteel25galvanisedwith rim flanges48320.1317

14.86 €

1 4 Days 301847.7545.94015Asteel25galvanisedwith rim flanges51320.1520

15.00 €

1 4 Days 302050.9349.054016Asteel25galvanisedwith rim flanges54350.1709

17.76 €

1 4 Days 302257.2955.454018Asteel25galvanisedwith rim flanges60400.2206

19.98 €

1 4 Days 302260.4858.64019Asteel25galvanisedwith rim flanges66440.2560

21.45 €

1 4 Days 302463.6661.84020Asteel25galvanisedwith rim flanges66460.2813

21.62 €

1 4 Days 302870.0368.154022Asteel25galvanisedwith rim flanges75520.3415

24.34 €

1 4 Days 303076.3974.554024Asteel25galvanisedwith rim flanges83580.4124

24.52 €

1 4 Days 303079.5877.74025Asteel25galvanisedwith rim flanges83600.4431

27.20 €

1 4 Days 303082.7680.94026Asteel25galvanisedwith rim flanges87600.4770

30.03 €

1 4 Days 303085.9584.14027Asteel25galvanisedwith rim flanges91600.5100

30.21 €

1 4 Days 303089.1387.254028Asteel25galvanisedwith rim flanges93600.5400

36.07 €

1 4 Days 303095.4993.654030Asteel25galvanisedwith rim flanges97600.6128

39.40 €

1 4 Days 3032101.861004032Asteel25galvanisedwith rim flanges106650.7164

46.48 €

1 4 Days 3035114.59112.754036Asteel25galvanisedwith rim flanges119700.9090

57.97 €

1 4 Days 3040127.32125.454040Asteel25galvanisedwith rim flanges131801.0670

73.97 €

1 4 Days 3046140.06138.24044B-25-without rim flanges-881.3500

79.42 €

1 4 Days 3048152.78150.954048B-25-without rim flanges-951.6010

131.38 €

1 4 Days 3060190.98189.14060B-25-without rim flanges-1101.9300

19.98 €

1 4 Days 372257.2955.454718Asteel32galvanisedwith rim flanges60400.2626

22.43 €

1 4 Days 372260.4858.64719Asteel32galvanisedwith rim flanges66440.3001

24.15 €

1 4 Days 372463.6661.84720Asteel32galvanisedwith rim flanges66460.3334

24.34 €

1 4 Days 372870.0368.154722Asteel32galvanisedwith rim flanges75520.4016

27.45 €

1 4 Days 373076.3974.554724Asteel32galvanisedwith rim flanges83580.4878

27.68 €

1 4 Days 373079.5877.74725Asteel32galvanisedwith rim flanges83600.5262

30.77 €

1 4 Days 373082.7680.94726Asteel32galvanisedwith rim flanges87600.5673

33.92 €

1 4 Days 373085.9584.14727Asteel32galvanisedwith rim flanges91600.6084

34.10 €

1 4 Days 373089.1387.254728Asteel32galvanisedwith rim flanges93600.6651

40.85 €

1 4 Days 373095.4993.654730Asteel32galvanisedwith rim flanges97600.7299

44.82 €

1 4 Days 3732101.861004732Asteel32galvanisedwith rim flanges106650.8439

53.12 €

1 4 Days 3735114.59112.754736Asteel32galvanisedwith rim flanges119701.1000

66.43 €

1 4 Days 3740127.32125.454740Asteel32galvanisedwith rim flanges131801.3380

84.86 €

1 4 Days 3746140.06138.24744B-32-without rim flanges-881.6090

91.26 €

1 4 Days 3748152.78150.954748B-32-without rim flanges-951.5340

150.38 €

1 4 Days 3760190.98189.14760B-32-without rim flanges-1103.0020

Loading...

  1. 1

Basic information

Main material aluminium Item Toothed pulley P=Profile T10
DIN DIN 7721 Surface finish body bright RoHS yes

Tech Support