Toothed pulley profile AT5, aluminium (22003) (22003-051018)

Toothed pulley profile AT5, aluminium (22003) 22003-051018

Product Details:

Manufacturer part number: 22003-051018

Brand: NORELEM

Price: 9.77

Delivery time: 4 Days


Technical Data:

B=Width: 15

D2 max.: 12

D=diameter: 28.65

D3: 27.4

L: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22003-051018

Part Number
22003-051018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D2 max. D=diameter D3 L N=No. of teeth Form Component material BW=Belt width Surface finish component Form definition D4 D1 Weight in kg (ERP)
(kg)

9.77 €

1 4 Days 151228.6527.42118Asteel10galvanisedwith rim flanges32200.0312

Loading...

  1. 1

Basic information

Main material aluminium Item Toothed pulley P=Profile AT5
Surface finish body bright RoHS yes

This page is Toothed pulley profile AT5, aluminium (22003), part number 22003-051018.
You can find the detail information about specifications and dimensions on part number 22003-051018.

Variation of this product

Part Number
22003-051014
22003-051015
22003-051016
22003-051019
22003-051020
22003-051022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width D2 max. D=diameter D3 L N=No. of teeth Form Component material BW=Belt width Surface finish component Form definition D4 D1 Weight in kg (ERP)
(kg)

8.42 €

1 4 Days 15822.2921.052114Asteel10galvanisedwith rim flanges25130.0191

8.75 €

1 4 Days 151023.8822.652115Asteel10galvanisedwith rim flanges28160.0215

9.54 €

1 4 Days 151125.4724.22116Asteel10galvanisedwith rim flanges32180.0267

10.07 €

1 4 Days 151230.25292119Asteel10galvanisedwith rim flanges36220.0364

10.27 €

1 4 Days 151431.8330.62120Asteel10galvanisedwith rim flanges36230.0403

10.74 €

1 4 Days 151535.1233.852122Asteel10galvanisedwith rim flanges38240.0459

Tech Support