Toothed pulley profile HTD 8M, for 30 mm wide belts (22004)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22004-0830018
22004-0830020
22004-0830022
22004-0830024
22004-0830026
22004-0830028
22004-0830030
22004-0830032
22004-0830034
22004-0830036
22004-0830038
22004-0830040
22004-0830044
22004-0830048
22004-0830056
22004-0830060
22004-0830064
22004-0830072
22004-0830080
22004-0830084
22004-0830090
22004-0830112
22004-0830144
22004-0830168
22004-0830192
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 max. D=diameter D3 N=No. of teeth Form Main material D4 max. D1 max. D5 Weight in kg (ERP)
(kg)

17.80 €

1 4 Days 1245.8444.4618Asteel5132-0.4531

19.60 €

1 4 Days 1250.9349.5620Asteel5736-0.5708

20.96 €

1 4 Days 1256.0254.6522Asteel6243-0.7216

21.90 €

1 4 Days 1261.1259.7424Asteel6749-0.8872

23.90 €

1 4 Days 1266.2164.8426Asteel7350-1.0200

24.92 €

1 4 Days 1471.369.9328Asteel7755-1.2000

27.67 €

1 4 Days 1476.3975.0230Asteel8460-1.4000

30.55 €

1 4 Days 1481.4980.1232Asteel8864-1.6000

31.40 €

1 4 Days 1486.5885.2134Asteel9470-1.8400

33.16 €

1 4 Days 1491.6790.336Asteel9875-2.1000

35.45 €

1 4 Days 1496.7795.3938Asteel10480-2.3000

37.65 €

1 4 Days 14101.86100.4940Asteel10885-2.6000

39.73 €

1 4 Days 14112.05110.6744Agrey cast iron12196-3.2500

49.00 €

1 4 Days 14122.23120.8648Agrey cast iron129104-3.8600

61.19 €

1 4 Days 14142.6141.2356Bgrey cast iron150901173.9800

73.87 €

1 4 Days 14152.79151.4260Bgrey cast iron158901274.4300

73.87 €

1 4 Days 14162.97161.664Bgrey cast iron168901374.7500

81.09 €

1 4 Days 14183.35181.9772Bgrey cast iron192951585.6600

88.00 €

1 4 Days 14203.72202.3580Egrey cast iron-1001795.5100

103.27 €

1 4 Days 14213.9212.5384Egrey cast iron-1001905.9100

103.27 €

1 4 Days 14229.18227.8190Egrey cast iron-1002046.3700

100.68 €

1 4 Days 20285.21283.83112Egrey cast iron-1002607.4000

160.12 €

1 4 Days 20366.69365.32144Egrey cast iron-1003429.3250

169.04 €

1 4 Days 20427.8426.42168Egrey cast iron-10040311.4000

206.42 €

1 4 Days 20488.92487.54192Egrey cast iron-10046516.0000

Loading...

  1. 1

Basic information

B=Width 38 L 48 Item Toothed pulley
P=Profile HTD 8M BW=Belt width 30 Surface finish body phosphated
RoHS yes

Tech Support