Toothed pulley profile HTD 8M, for 25 mm wide belts (22004) (22004-0820020)

Toothed pulley profile HTD 8M, for 25 mm wide belts (22004) 22004-0820020

Product Details:

Manufacturer part number: 22004-0820020

Brand: NORELEM

Price: 16.12

Delivery time: 4 Days


Technical Data:

D2 max.: 12

D=diameter: 50.93

D3: 49.56

N=No. of teeth: 20

Form: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22004-0820020

Part Number
22004-0820020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 max. D=diameter D3 N=No. of teeth Form Main material D4 max. D1 max. D5 Weight in kg (ERP)
(kg)

16.12 €

1 4 Days 1250.9349.5620Asteel5736-0.4454

Loading...

  1. 1

Basic information

B=Width 28 L 38 Item Toothed pulley
P=Profile HTD 8M BW=Belt width 20 Surface finish body phosphated
RoHS yes

This page is Toothed pulley profile HTD 8M, for 25 mm wide belts (22004), part number 22004-0820020.
You can find the detail information about specifications and dimensions on part number 22004-0820020.

Variation of this product

Part Number
22004-0820018
22004-0820022
22004-0820024
22004-0820026
22004-0820028
22004-0820030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2 max. D=diameter D3 N=No. of teeth Form Main material D4 max. D1 max. D5 Weight in kg (ERP)
(kg)

14.67 €

1 4 Days 1245.8444.4618Asteel5132-0.3486

16.78 €

1 4 Days 1256.0254.6522Asteel6243-0.5643

18.86 €

1 4 Days 1261.1259.7424Asteel6749-0.6968

20.56 €

1 4 Days 1266.2164.8426Asteel7350-0.7966

22.56 €

1 4 Days 1471.369.9328Asteel7755-0.9385

24.51 €

1 4 Days 1476.3975.0230Asteel8460-1.1000

Tech Support