Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22102-30035 |
22102-40045 |
22102-60060 |
22102-80090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D3 | D1 | Tightening torque of screw C1 (Nm) | belt width max. | L2 | max. rpm | T max. | L=Length | L1 | Suitable for clamping element size | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.25 € | 1 | 4 Days | 30 | M8 | 10 | 30 | 51 | 8000 | 7 | 35 | 3 | 1 | 0.0715 | ||
44.02 € | 1 | 4 Days | 40 | M10 | 20 | 40 | 67 | 8000 | 9 | 45 | 6 | 2+3 | 0.1725 | ||
63.45 € | 1 | 4 Days | 60 | M12 | 35 | 55 | 89 | 6000 | 13 | 60 | 7.5 | 4 | 0.3940 | ||
119.65 € | 1 | 4 Days | 80 | M20 | 160 | 85 | 127 | 5000 | 14 | 90 | 9 | 5 | 1.1450 |
Loading...
Main material | polyamide | Item | Idler pulley | RoHS | yes |
---|
Configure
Basic Attributes
D3
D1
Tightening torque of screw C1(Nm)
belt width max.
L2
max. rpm
T max.
L=Length
L1
Suitable for clamping element size
Filter by standard shipping days
Optional Attributes