Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22005-0515034 |
22005-0515036 |
22005-0515038 |
22005-0515040 |
22005-0515044 |
22005-0515048 |
22005-0515056 |
22005-0515064 |
22005-0515072 |
22005-0515080 |
22005-0515090 |
22005-0515112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width | D=diameter | D3 | L | N=No. of teeth | Form | Main material | D4 max. | D1 max. | D5 | Version 2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.25 € | 1 | 4 Days | 22 | 54.11 | 52.97 | 22 | 34 | H | steel | 57 | - | - | for taper bush 1008 | 0.1901 | ||
20.73 € | 1 | 4 Days | 22 | 57.3 | 56.16 | 22 | 36 | H | steel | 62 | - | - | for taper bush 1108 | 0.2056 | ||
21.57 € | 1 | 4 Days | 22 | 60.48 | 59.34 | 22 | 38 | H | steel | 67 | - | - | for taper bush 1108 | 0.2567 | ||
21.78 € | 1 | 4 Days | 22 | 63.66 | 62.52 | 22 | 40 | H | steel | 73 | - | - | for taper bush 1108 | 0.3117 | ||
24.92 € | 1 | 4 Days | 22 | 70.03 | 68.89 | 22 | 44 | H | steel | 75 | - | - | for taper bush 1108 | 0.4137 | ||
25.83 € | 1 | 4 Days | 20.5 | 76.39 | 75.25 | 25 | 48 | A | steel | 84 | 64 | - | for taper bush 1210 | 0.4550 | ||
28.64 € | 1 | 4 Days | 20.5 | 89.13 | 87.99 | 25 | 56 | A | grey cast iron | 94 | 70 | - | for taper bush 1210 | 0.7295 | ||
29.96 € | 1 | 4 Days | 20.5 | 101.86 | 100.72 | 25 | 64 | A | grey cast iron | 108 | 80 | - | for taper bush 1210 | 1.0500 | ||
31.42 € | 1 | 4 Days | 20.5 | 114.59 | 113.45 | 25 | 72 | A | grey cast iron | 121 | 92 | - | for taper bush 1610 | 1.3100 | ||
32.29 € | 1 | 4 Days | 20.5 | 127.32 | 126.18 | 25 | 80 | A | grey cast iron | 135 | 92 | - | for taper bush 1610 | 1.6900 | ||
39.30 € | 1 | 4 Days | 20.5 | 143.24 | 142.1 | 25 | 90 | O | grey cast iron | - | 92 | 122 | for taper bush 1610 | 1.6900 | ||
60.69 € | 1 | 4 Days | 20.5 | 178.25 | 177.11 | 25 | 112 | O | grey cast iron | - | 110 | 157 | for taper bush 1610 | 2.3100 |
Loading...
Item | Toothed pulley | P=Profile | HTD 5M | BW=Belt width | 15 |
---|---|---|---|---|---|
Surface finish body | phosphated | ISO | 1940 | RoHS | yes |
Configure
Basic Attributes
B=Width
D=diameter
D3
L
N=No. of teeth
Form
Main material
D4 max.
D1 max.
D5
Version 2
Filter by standard shipping days
Optional Attributes