Toothed pulley profile HTD 8M, for 50 mm wide belts, for taper bush (22005) (22005-0850030)

Toothed pulley profile HTD 8M, for 50 mm wide belts, for taper bush (22005) 22005-0850030

Product Details:

Manufacturer part number: 22005-0850030

Brand: NORELEM

Price: 30.79

Delivery time: 4 Days


Technical Data:

D=diameter: 76.39

D3: 75.02

L: 38

N=No. of teeth: 30

Form: D


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22005-0850030

Part Number
22005-0850030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter D3 L N=No. of teeth Form D4 max. D1 max. D5 Version 2 Weight in kg (ERP)
(kg)

30.79 €

1 4 Days 76.3975.023830D84-58for taper bush 16150.7131

Loading...

  1. 1

Basic information

B=Width 60 Main material grey cast iron Item Toothed pulley
P=Profile HTD 8M BW=Belt width 50 Surface finish body phosphated
ISO 1940 RoHS yes

This page is Toothed pulley profile HTD 8M, for 50 mm wide belts, for taper bush (22005), part number 22005-0850030.
You can find the detail information about specifications and dimensions on part number 22005-0850030.

Variation of this product

Part Number
22005-0850028
22005-0850032
22005-0850034
22005-0850036
22005-0850038
22005-0850040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter D3 L N=No. of teeth Form D4 max. D1 max. D5 Version 2 Weight in kg (ERP)
(kg)

29.39 €

1 4 Days 71.369.932228B77-52for taper bush 11080.7420

33.56 €

1 4 Days 81.4980.123832D88-60for taper bush 16150.9378

35.56 €

1 4 Days 86.5885.213834D94-66for taper bush 16151.1260

38.50 €

1 4 Days 91.6790.33836D98-68for taper bush 16151.3920

40.60 €

1 4 Days 96.7795.393838D104-75for taper bush 16151.5850

43.54 €

1 4 Days 101.86100.493240B108-80for taper bush 20121.4070

Tech Support