Toothed pulley profile HTD 8M, for 30 mm wide belts, for taper bush (22005) (22005-0830022)

Toothed pulley profile HTD 8M, for 30 mm wide belts, for taper bush (22005) 22005-0830022

Product Details:

Manufacturer part number: 22005-0830022

Brand: NORELEM

Price: 22.26

Delivery time: 4 Days


Technical Data:

D=diameter: 56.02

D3: 54.65

L: 22

N=No. of teeth: 22

Form: D


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22005-0830022

Part Number
22005-0830022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter D3 L N=No. of teeth Form D4 max. D1 max. D5 Version 2 Weight in kg (ERP)
(kg)

22.26 €

1 4 Days 56.0254.652222D62-38for taper bush 10080.3062

Loading...

  1. 1

Basic information

B=Width 38 Main material grey cast iron Item Toothed pulley
P=Profile HTD 8M BW=Belt width 30 Surface finish body phosphated
ISO 1940 RoHS yes

This page is Toothed pulley profile HTD 8M, for 30 mm wide belts, for taper bush (22005), part number 22005-0830022.
You can find the detail information about specifications and dimensions on part number 22005-0830022.

Variation of this product

Part Number
22005-0830024
22005-0830026
22005-0830028
22005-0830030
22005-0830032
22005-0830034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter D3 L N=No. of teeth Form D4 max. D1 max. D5 Version 2 Weight in kg (ERP)
(kg)

23.23 €

1 4 Days 61.1259.742224D67-42for taper bush 11080.3803

24.03 €

1 4 Days 66.2164.842226D73-45for taper bush 11080.4827

24.77 €

1 4 Days 71.369.932228D77-52for taper bush 11080.5567

25.16 €

1 4 Days 76.3975.023830H84--for taper bush 16150.4782

25.94 €

1 4 Days 81.4980.123832H88--for taper bush 16150.6464

27.37 €

1 4 Days 86.5885.213834H94--for taper bush 16150.8551

Tech Support