Toothed pulley profile HTD 8M, for 20 mm wide belts, for taper bush (22005) (22005-0820030)

Toothed pulley profile HTD 8M, for 20 mm wide belts, for taper bush (22005) 22005-0820030

Product Details:

Manufacturer part number: 22005-0820030

Brand: NORELEM

Price: 22.76

Delivery time: 4 Days


Technical Data:

D=diameter: 76.39

D3: 75.02

L: 22

N=No. of teeth: 30

Form: D


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22005-0820030

Part Number
22005-0820030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter D3 L N=No. of teeth Form D4 max. D1 max. D5 Version 2 Weight in kg (ERP)
(kg)

22.76 €

1 4 Days 76.3975.022230D84-56for taper bush 11080.5848

Loading...

  1. 1

Basic information

B=Width 28 Main material grey cast iron Item Toothed pulley
P=Profile HTD 8M BW=Belt width 20 Surface finish body phosphated
ISO 1940 RoHS yes

This page is Toothed pulley profile HTD 8M, for 20 mm wide belts, for taper bush (22005), part number 22005-0820030.
You can find the detail information about specifications and dimensions on part number 22005-0820030.

Variation of this product

Part Number
22005-0820024
22005-0820026
22005-0820028
22005-0820032
22005-0820034
22005-0820036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter D3 L N=No. of teeth Form D4 max. D1 max. D5 Version 2 Weight in kg (ERP)
(kg)

20.08 €

1 4 Days 61.1259.742224D67-42for taper bush 11080.2948

20.91 €

1 4 Days 66.2164.842226D73-45for taper bush 11080.3809

21.76 €

1 4 Days 71.369.932228D77-52for taper bush 11080.4450

23.23 €

1 4 Days 81.4980.122532D88-65for taper bush 16100.4477

23.98 €

1 4 Days 86.5885.212534D94-66for taper bush 16100.5737

25.53 €

1 4 Days 91.6790.32536D98-68for taper bush 16100.7199

Tech Support