Toothed pulley profile T5, aluminium (22002) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22002-052536
22002-052540
22002-052542
22002-052544
22002-052548
22002-052560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D2 max. D=diameter D3 L N=No. of teeth Form Component material BW=Belt width Surface finish component Form definition D4 max. D1 max. Weight in kg (ERP)
(kg)

17.57 €

1 4 Days 302257.3156.453636Asteel25galvanisedwith rim flanges63380.2300

18.09 €

1 4 Days 302363.6662.853640Asteel25galvanisedwith rim flanges66400.2683

18.82 €

1 4 Days 302466.87663642Asteel25galvanisedwith rim flanges71400.2967

19.89 €

1 4 Days 302670.0769.23644B-25-without rim flanges-450.3181

22.41 €

1 4 Days 302876.4275.553648B-25-without rim flanges-500.3817

33.53 €

1 4 Days 303595.5294.653660B-25-without rim flanges-650.6137

Loading...

Basic information

Main material aluminium Item Toothed pulley P=Profile T5
DIN DIN 7721 Surface finish body bright RoHS yes

Tech Support