Toothed pulley profile AT10, aluminium (22003) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22003-101615
22003-101616
22003-101618
22003-101619
22003-101620
22003-101622
22003-101624
22003-101625
22003-101626
22003-101627
22003-101628
22003-101630
22003-101632
22003-101636
22003-101640
22003-101644
22003-101648
22003-101660
22003-102515
22003-102516
22003-102518
22003-102519
22003-102520
22003-102522
22003-102524
22003-102525
22003-102526
22003-102527
22003-102528
22003-102530
22003-102532
22003-102536
22003-102540
22003-102544
22003-102548
22003-102560
22003-103218
22003-103219
22003-103220
22003-103222
22003-103224
22003-103225
22003-103226
22003-103227
22003-103228
22003-103230
22003-103232
22003-103236
22003-103240
22003-103244
22003-103248
22003-103260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D2 max. D=diameter D3 L N=No. of teeth Form Component material BW=Belt width Surface finish component Form definition D4 D1 Weight in kg (ERP)
(kg)

13.41 €

1 4 Days 211847.7545.93115Asteel16galvanisedwith rim flanges51320.1160

13.91 €

1 4 Days 212050.9349.053116Asteel16galvanisedwith rim flanges54350.1340

16.62 €

1 4 Days 212257.2955.453118Asteel16galvanisedwith rim flanges60400.1670

17.91 €

1 4 Days 212260.4858.63119Asteel16galvanisedwith rim flanges66440.1936

18.51 €

1 4 Days 212463.6661.83120Asteel16galvanisedwith rim flanges66460.2162

21.45 €

1 4 Days 212870.0368.153122Asteel16galvanisedwith rim flanges75520.2651

23.97 €

1 4 Days 213076.3974.553124Asteel16galvanisedwith rim flanges83580.3280

25.19 €

1 4 Days 213079.5877.73125Asteel16galvanisedwith rim flanges83600.3462

26.88 €

1 4 Days 213082.7680.93126Asteel16galvanisedwith rim flanges87600.3766

29.60 €

1 4 Days 213085.9584.13127Asteel16galvanisedwith rim flanges91600.3959

29.71 €

1 4 Days 213089.1387.253128Asteel16galvanisedwith rim flanges93600.4177

31.01 €

1 4 Days 213095.4993.653130Asteel16galvanisedwith rim flanges97600.4572

32.17 €

1 4 Days 2132101.861003132Asteel16galvanisedwith rim flanges106650.5323

38.01 €

1 4 Days 2135114.59112.753136Asteel16galvanisedwith rim flanges119700.6230

47.27 €

1 4 Days 2140127.32125.453140Asteel16galvanisedwith rim flanges131800.7367

59.93 €

1 4 Days 2146140.06138.23144B-16-without rim flanges-880.9991

64.21 €

1 4 Days 2148152.78150.953148B-16-without rim flanges-951.1930

106.80 €

1 4 Days 2160190.98189.13160B-16-without rim flanges-1101.5250

15.94 €

1 4 Days 301847.7545.94015Asteel25galvanisedwith rim flanges51320.1483

16.82 €

1 4 Days 302050.9349.054016Asteel25galvanisedwith rim flanges54350.1686

19.90 €

1 4 Days 302257.2955.454018Asteel25galvanisedwith rim flanges60400.2167

21.60 €

1 4 Days 302260.4858.64019Asteel25galvanisedwith rim flanges66440.2528

22.27 €

1 4 Days 302463.6661.84020Asteel25galvanisedwith rim flanges66460.2829

25.92 €

1 4 Days 302870.0368.154022Asteel25galvanisedwith rim flanges75520.3523

29.24 €

1 4 Days 303076.3974.554024Asteel25galvanisedwith rim flanges83580.4146

30.69 €

1 4 Days 303079.5877.74025Asteel25galvanisedwith rim flanges83600.4527

32.66 €

1 4 Days 303082.7680.94026Asteel25galvanisedwith rim flanges87600.4895

36.06 €

1 4 Days 303085.9584.14027Asteel25galvanisedwith rim flanges91600.5227

36.25 €

1 4 Days 303089.1387.254028Asteel25galvanisedwith rim flanges93600.5551

37.85 €

1 4 Days 303095.4993.654030Asteel25galvanisedwith rim flanges97600.6171

39.40 €

1 4 Days 3032101.861004032Asteel25galvanisedwith rim flanges106650.7116

46.48 €

1 4 Days 3035114.59112.754036Asteel25galvanisedwith rim flanges119700.8976

57.97 €

1 4 Days 3040127.32125.454040Asteel25galvanisedwith rim flanges131801.1730

73.97 €

1 4 Days 3046140.06138.24044B-25-without rim flanges-881.3390

79.42 €

1 4 Days 3048152.78150.954048B-25-without rim flanges-951.6050

131.38 €

1 4 Days 3060190.98189.14060B-25-without rim flanges-1102.5070

23.98 €

1 4 Days 372257.2955.454718Asteel32galvanisedwith rim flanges60400.2551

26.92 €

1 4 Days 372260.4858.64719Asteel32galvanisedwith rim flanges66440.2956

28.97 €

1 4 Days 372463.6661.84720Asteel32galvanisedwith rim flanges66460.3272

30.42 €

1 4 Days 372870.0368.154722Asteel32galvanisedwith rim flanges75520.4053

31.56 €

1 4 Days 373076.3974.554724Asteel32galvanisedwith rim flanges83580.4914

31.84 €

1 4 Days 373079.5877.74725Asteel32galvanisedwith rim flanges83600.5312

33.88 €

1 4 Days 373082.7680.94726Asteel32galvanisedwith rim flanges87600.5730

35.63 €

1 4 Days 373085.9584.14727Asteel32galvanisedwith rim flanges91600.6165

35.80 €

1 4 Days 373089.1387.254728Asteel32galvanisedwith rim flanges93600.6490

40.85 €

1 4 Days 373095.4993.654730Asteel32galvanisedwith rim flanges97600.7349

44.82 €

1 4 Days 3732101.861004732Asteel32galvanisedwith rim flanges106650.8534

53.12 €

1 4 Days 3735114.59112.754736Asteel32galvanisedwith rim flanges119701.0750

66.43 €

1 4 Days 3740127.32125.454740Asteel32galvanisedwith rim flanges131801.1030

84.86 €

1 4 Days 3746140.06138.24744B-32-without rim flanges-881.6140

91.26 €

1 4 Days 3748152.78150.954748B-32-without rim flanges-951.4900

150.38 €

1 4 Days 3760190.98189.14760B-32-without rim flanges-1102.2800

Loading...

  1. 1

Basic information

Main material aluminium Item Toothed pulley P=Profile AT10
Surface finish body bright RoHS yes

Tech Support