Toothed pulley profile HTD 3M, form P (22004) (22004-030910)

Toothed pulley profile HTD 3M, form P (22004) 22004-030910

Product Details:

Manufacturer part number: 22004-030910

Brand: NORELEM

Price: 8.96

Delivery time: 4 Days


Technical Data:

B=Width: 10.2

D=diameter: 9.55

D3: 8.79

L: 17.5

N=No. of teeth: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22004-030910

Part Number
22004-030910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width D=diameter D3 L N=No. of teeth BW=Belt width D4 max. D1 max. Weight in kg (ERP)
(kg)

8.96 €

1 4 Days 10.29.558.7917.510913130.0036

Loading...

  1. 1

Basic information

Form P Main material aluminium Item Toothed pulley
P=Profile HTD3M RoHS yes PL Edelstahl no

This page is Toothed pulley profile HTD 3M, form P (22004), part number 22004-030910.
You can find the detail information about specifications and dimensions on part number 22004-030910.

Variation of this product

Part Number
22004-030912
22004-030914
22004-030915
22004-031510
22004-031512
22004-031514
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width D=diameter D3 L N=No. of teeth BW=Belt width D4 max. D1 max. Weight in kg (ERP)
(kg)

9.38 €

1 4 Days 10.211.4610.717.512915150.0058

9.62 €

1 4 Days 10.213.3712.6117.514916180.0066

9.81 €

1 4 Days 10.214.3213.5617.515917.5180.0077

10.01 €

1 4 Days 179.558.7926101513130.0049

10.63 €

1 4 Days 1711.4610.726121515150.0079

10.86 €

1 4 Days 1713.3712.6126141516180.0105

Tech Support