Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22004-030948 |
22004-030960 |
22004-030972 |
22004-031548 |
22004-031560 |
22004-031572 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width | D=diameter | D3 | L | N=No. of teeth | BW=Belt width | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
17.35 € | 1 | 4 Days | 13.4 | 45.84 | 45.08 | 22.2 | 48 | 9 | 0.0731 | ||
19.83 € | 1 | 4 Days | 13.4 | 57.3 | 56.54 | 22.2 | 60 | 9 | 0.1068 | ||
23.03 € | 1 | 4 Days | 13.4 | 68.75 | 67.99 | 22.2 | 72 | 9 | 0.1475 | ||
21.54 € | 1 | 4 Days | 20 | 45.84 | 45.08 | 30 | 48 | 15 | 0.1031 | ||
26.00 € | 1 | 4 Days | 20 | 57.3 | 56.54 | 30 | 60 | 15 | 0.1537 | ||
29.75 € | 1 | 4 Days | 20 | 68.75 | 67.99 | 30 | 72 | 15 | 0.2106 |
Loading...
Form | G | Main material | aluminium | Item | Toothed pulley |
---|---|---|---|---|---|
P=Profile | HTD3M | D1 max. | 33 | RoHS | yes |
PL Edelstahl | no |