Manufacturer part number: 22400-0180800018
Brand: NORELEM
Price: 153.66 €
Delivery time: 4 Days
D1=Pitch circle diameter: 144
D2 max.: 25
N=No. of teeth: 18
D: 160
D3: 100
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-0180800018
L | 110 | Module | 8 | B=Width | 80 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | no |
This page is Spur gear straight, form A with hub, module 8 toothing milled, steel (22400), part number 22400-0180800018.
You can find the detail information about specifications and dimensions on part number 22400-0180800018.
Part Number |
---|
22400-0180800015 |
22400-0180800020 |
22400-0180800024 |
22400-0180800025 |
22400-0180800030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
114.35 € | 1 | 4 Days | 120 | 25 | 15 | 136 | 90 | 7.9600 | ||
184.62 € | 1 | 4 Days | 160 | 30 | 20 | 176 | 120 | 14.3800 | ||
205.90 € | 1 | 4 Days | 192 | 30 | 24 | 208 | 150 | 21.2500 | ||
205.12 € | 1 | 4 Days | 200 | 30 | 25 | 216 | 150 | 22.8500 | ||
295.69 € | 1 | 4 Days | 240 | 30 | 30 | 256 | 190 | 33.5000 |