Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22401-0140400012 |
22401-0140400015 |
22401-0140400018 |
22401-0140400020 |
22401-0140400024 |
22401-0140400025 |
22401-0140400030 |
22401-0140400036 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
48.23 € | 1 | 4 Days | 48 | 14 | 12 | 56 | 35 | 0.6065 | ||
61.33 € | 1 | 4 Days | 60 | 14 | 15 | 68 | 45 | 1.0500 | ||
69.25 € | 1 | 4 Days | 72 | 16 | 18 | 80 | 50 | 1.4700 | ||
75.20 € | 1 | 4 Days | 80 | 16 | 20 | 88 | 60 | 1.9000 | ||
85.84 € | 1 | 4 Days | 96 | 20 | 24 | 104 | 75 | 2.7500 | ||
84.91 € | 1 | 4 Days | 100 | 20 | 25 | 108 | 75 | 2.9500 | ||
115.77 € | 1 | 4 Days | 120 | 20 | 30 | 128 | 75 | 4.0000 | ||
151.40 € | 1 | 4 Days | 144 | 25 | 36 | 152 | 80 | 5.6300 |
Loading...
L | 60 | Module | 4 | B=Width | 40 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | case hardened, bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | no |
Configure