Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
89.05 € | 1 | 4 Days | 150 | 20 | 50 | 156 | 4.0600 | ||
95.39 € | 1 | 4 Days | 156 | 20 | 52 | 162 | 4.4000 | ||
104.55 € | 1 | 4 Days | 165 | 20 | 55 | 171 | 4.9300 | ||
110.90 € | 1 | 4 Days | 171 | 20 | 57 | 177 | 5.3000 | ||
120.29 € | 1 | 4 Days | 180 | 20 | 60 | 186 | 5.8900 | ||
121.05 € | 1 | 4 Days | 195 | 20 | 65 | 201 | 6.9200 | ||
139.06 € | 1 | 4 Days | 210 | 25 | 70 | 216 | 8.0000 | ||
129.57 € | 1 | 4 Days | 216 | 25 | 72 | 222 | 8.4700 | ||
139.89 € | 1 | 4 Days | 225 | 25 | 75 | 231 | 9.2100 | ||
143.42 € | 1 | 4 Days | 228 | 25 | 76 | 234 | 9.4600 | ||
157.49 € | 1 | 4 Days | 240 | 25 | 80 | 246 | 10.4900 | ||
174.53 € | 1 | 4 Days | 255 | 25 | 85 | 261 | 11.8600 | ||
192.12 € | 1 | 4 Days | 270 | 25 | 90 | 276 | 13.3200 | ||
209.86 € | 1 | 4 Days | 285 | 25 | 95 | 291 | 14.8600 | ||
233.44 € | 1 | 4 Days | 300 | 25 | 100 | 306 | 16.4800 | ||
236.78 € | 1 | 4 Days | 330 | 25 | 110 | 336 | 19.9700 | ||
251.33 € | 1 | 4 Days | 342 | 30 | 114 | 348 | 21.4000 | ||
274.47 € | 1 | 4 Days | 360 | 30 | 120 | 366 | 23.7400 | ||
349.50 € | 1 | 4 Days | 381 | 30 | 127 | 387 | 26.6100 |
Loading...
Module | 3 | B=Width | 30 | Form | B |
---|---|---|---|---|---|
Version 1 | straight | Main material | steel | Item | Spur Gear |
Surface finish body | bright | Form definition | without hub | RoHS | yes |
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
Filter by standard shipping days
Optional Attributes