Manufacturer part number: 22400-0140400014
Brand: NORELEM
Price: 51.14 €
Delivery time: 4 Days
D1=Pitch circle diameter: 56
D2 max.: 14
N=No. of teeth: 14
D: 64
D3: 45
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-0140400014
L | 60 | Module | 4 | B=Width | 40 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | no |
This page is Spur gear straight, form A with hub, module 4 toothing milled, steel (22400), part number 22400-0140400014.
You can find the detail information about specifications and dimensions on part number 22400-0140400014.
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22400-0140400012 |
22400-0140400013 |
22400-0140400015 |
22400-0140400016 |
22400-0140400017 |
22400-0140400018 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
36.75 € | 1 | 4 Days | 48 | 14 | 12 | 56 | 35 | 0.6078 | ||
46.98 € | 1 | 4 Days | 52 | 14 | 13 | 60 | 40 | 0.7558 | ||
49.16 € | 1 | 4 Days | 60 | 14 | 15 | 68 | 45 | 1.0300 | ||
50.56 € | 1 | 4 Days | 64 | 16 | 16 | 72 | 50 | 1.1720 | ||
59.20 € | 1 | 4 Days | 68 | 16 | 17 | 76 | 50 | 1.3030 | ||
54.81 € | 1 | 4 Days | 72 | 16 | 18 | 80 | 50 | 1.4350 |