Spur gear straight, form B without hub, module 2.5 toothing milled, steel (22400) (22400-0225250070)

Spur gear straight, form B without hub, module 2.5 toothing milled, steel (22400) 22400-0225250070

Product Details:

Manufacturer part number: 22400-0225250070

Brand: NORELEM

Price: 128.67

Delivery time: 4 Days


Technical Data:

D1=Pitch circle diameter: 175

D2 max.: 20

N=No. of teeth: 70

D: 180

Weight in kg (ERP): 4.6400 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22400-0225250070

Part Number
22400-0225250070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pitch circle diameter D2 max. N=No. of teeth D Weight in kg (ERP)
(kg)

128.67 €

1 4 Days 17520701804.6400

Loading...

  1. 1

Basic information

Module 2.5 B=Width 25 Form B
Version 1 straight Main material steel Item Spur Gear
Surface finish body bright Form definition without hub RoHS yes

This page is Spur gear straight, form B without hub, module 2.5 toothing milled, steel (22400), part number 22400-0225250070.
You can find the detail information about specifications and dimensions on part number 22400-0225250070.

Variation of this product

Part Number
22400-0225250065
22400-0225250072
22400-0225250075
22400-0225250076
22400-0225250080
22400-0225250085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Pitch circle diameter D2 max. N=No. of teeth D Weight in kg (ERP)
(kg)

90.11 €

1 4 Days 162.52065167.53.9900

82.18 €

1 4 Days 18020721854.9100

84.39 €

1 4 Days 187.52075192.55.3300

85.24 €

1 4 Days 19020761955.4800

88.93 €

1 4 Days 20025802056.0400

93.41 €

1 4 Days 212.52585217.56.8400

Tech Support