Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
18.81 € | 1 | 4 Days | 30 | 10 | 12 | 35 | 22 | 0.1700 | ||
19.95 € | 1 | 4 Days | 32.5 | 10 | 13 | 37.5 | 25 | 0.2100 | ||
20.69 € | 1 | 4 Days | 35 | 10 | 14 | 40 | 28 | 0.2500 | ||
20.95 € | 1 | 4 Days | 37.5 | 10 | 15 | 42.5 | 30 | 0.3000 | ||
19.67 € | 1 | 4 Days | 40 | 12 | 16 | 45 | 32 | 0.3300 | ||
23.47 € | 1 | 4 Days | 42.5 | 12 | 17 | 47.5 | 35 | 0.3800 | ||
19.17 € | 1 | 4 Days | 45 | 12 | 18 | 50 | 35 | 0.4200 | ||
27.35 € | 1 | 4 Days | 47.5 | 12 | 19 | 52.5 | 35 | 0.4500 | ||
19.35 € | 1 | 4 Days | 50 | 12 | 20 | 55 | 40 | 0.5400 | ||
29.84 € | 1 | 4 Days | 52.5 | 14 | 21 | 57.5 | 40 | 0.5600 | ||
29.08 € | 1 | 4 Days | 55 | 14 | 22 | 60 | 45 | 0.6600 | ||
26.08 € | 1 | 4 Days | 57.5 | 14 | 23 | 62.5 | 45 | 0.7000 | ||
27.50 € | 1 | 4 Days | 60 | 14 | 24 | 65 | 45 | 0.7400 | ||
33.22 € | 1 | 4 Days | 62.5 | 14 | 25 | 67.5 | 50 | 0.8500 | ||
41.26 € | 1 | 4 Days | 65 | 14 | 26 | 70 | 50 | 0.9000 | ||
38.90 € | 1 | 4 Days | 67.5 | 14 | 27 | 72.5 | 50 | 0.9500 | ||
37.19 € | 1 | 4 Days | 70 | 14 | 28 | 75 | 50 | 1.0000 | ||
33.96 € | 1 | 4 Days | 72.5 | 14 | 29 | 77.5 | 50 | 1.0600 | ||
35.77 € | 1 | 4 Days | 75 | 14 | 30 | 80 | 55 | 1.1800 | ||
36.10 € | 1 | 4 Days | 77.5 | 20 | 31 | 82.5 | 55 | 1.2200 | ||
40.24 € | 1 | 4 Days | 80 | 20 | 32 | 85 | 55 | 1.2800 | ||
40.90 € | 1 | 4 Days | 82.5 | 20 | 33 | 87.5 | 55 | 1.3400 | ||
43.95 € | 1 | 4 Days | 85 | 20 | 34 | 90 | 55 | 1.4100 | ||
47.17 € | 1 | 4 Days | 87.5 | 20 | 35 | 92.5 | 60 | 1.5400 | ||
51.09 € | 1 | 4 Days | 90 | 20 | 36 | 95 | 60 | 1.6100 | ||
52.99 € | 1 | 4 Days | 92.5 | 20 | 37 | 97.5 | 60 | 1.6800 | ||
57.35 € | 1 | 4 Days | 95 | 20 | 38 | 100 | 60 | 1.7500 | ||
60.15 € | 1 | 4 Days | 97.5 | 20 | 39 | 102.5 | 60 | 1.8300 | ||
60.15 € | 1 | 4 Days | 100 | 20 | 40 | 105 | 70 | 2.0600 | ||
62.90 € | 1 | 4 Days | 102.5 | 20 | 41 | 107.5 | 70 | 2.1400 | ||
62.90 € | 1 | 4 Days | 105 | 20 | 42 | 110 | 70 | 2.2200 | ||
64.14 € | 1 | 4 Days | 107.5 | 20 | 43 | 112.5 | 70 | 2.3000 | ||
64.28 € | 1 | 4 Days | 110 | 20 | 44 | 115 | 70 | 2.3800 | ||
64.28 € | 1 | 4 Days | 112.5 | 20 | 45 | 117.5 | 70 | 2.4700 | ||
78.59 € | 1 | 4 Days | 115 | 20 | 46 | 120 | 70 | 2.5200 | ||
67.47 € | 1 | 4 Days | 117.5 | 20 | 47 | 122.5 | 80 | 2.8000 | ||
68.83 € | 1 | 4 Days | 120 | 20 | 48 | 125 | 80 | 2.8800 | ||
76.11 € | 1 | 4 Days | 122.5 | 20 | 49 | 127.5 | 80 | 2.9800 | ||
82.10 € | 1 | 4 Days | 125 | 20 | 50 | 130 | 80 | 3.0700 | ||
100.17 € | 1 | 4 Days | 127.5 | 20 | 51 | 132.5 | 80 | 3.1700 | ||
101.84 € | 1 | 4 Days | 130 | 20 | 52 | 135 | 90 | 3.4800 | ||
103.29 € | 1 | 4 Days | 132.5 | 20 | 53 | 137.5 | 90 | 3.5800 | ||
106.65 € | 1 | 4 Days | 135 | 20 | 54 | 140 | 90 | 3.6800 | ||
111.23 € | 1 | 4 Days | 137.5 | 20 | 55 | 142.5 | 90 | 3.7800 | ||
113.27 € | 1 | 4 Days | 140 | 20 | 56 | 145 | 100 | 4.1300 | ||
100.80 € | 1 | 4 Days | 142.5 | 20 | 57 | 147.5 | 100 | 4.2300 | ||
86.10 € | 1 | 4 Days | 145 | 20 | 58 | 150 | 100 | 4.3400 | ||
91.14 € | 1 | 4 Days | 147.5 | 20 | 59 | 152.5 | 100 | 4.4600 | ||
96.82 € | 1 | 4 Days | 150 | 20 | 60 | 155 | 100 | 4.5700 |
Loading...
L | 45 | Module | 2.5 | B=Width | 25 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes |
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes