Manufacturer part number: 22400-0215170090
Brand: NORELEM
Price: 76.01 €
Delivery time: 4 Days
D1=Pitch circle diameter: 135
N=No. of teeth: 90
D: 138
Weight in kg (ERP): 1.8800 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-0215170090
D2 max. | 20 | Module | 1.5 | B=Width | 17 |
---|---|---|---|---|---|
Form | B | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | without hub |
RoHS | yes |
This page is Spur gear straight, form B without hub, module 1.5 toothing milled, steel (22400), part number 22400-0215170090.
You can find the detail information about specifications and dimensions on part number 22400-0215170090.
Configure
Basic Attributes
D1=Pitch circle diameter
N=No. of teeth
D
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22400-0215170076 |
22400-0215170080 |
22400-0215170085 |
22400-0215170095 |
22400-0215170100 |
22400-0215170110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | N=No. of teeth | D | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
55.92 € | 1 | 4 Days | 114 | 76 | 117 | 1.3300 | ||
62.16 € | 1 | 4 Days | 120 | 80 | 123 | 1.4800 | ||
69.33 € | 1 | 4 Days | 127.5 | 85 | 130.5 | 1.6700 | ||
72.91 € | 1 | 4 Days | 142.5 | 95 | 145.5 | 2.0900 | ||
81.12 € | 1 | 4 Days | 150 | 100 | 153 | 2.3200 | ||
85.06 € | 1 | 4 Days | 165 | 110 | 168 | 2.8200 |