Manufacturer part number: 22400-0115170014
Brand: NORELEM
Price: 7.09 €
Delivery time: 4 Days
D1=Pitch circle diameter: 21
D2 max.: 8
N=No. of teeth: 14
D: 24
D3: 17
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-0115170014
L | 30 | Module | 1.5 | B=Width | 17 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes |
This page is Spur gear straight, form A with hub, module 1.5 toothing milled, steel (22400), part number 22400-0115170014.
You can find the detail information about specifications and dimensions on part number 22400-0115170014.
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22400-0115170012 |
22400-0115170013 |
22400-0115170015 |
22400-0115170016 |
22400-0115170017 |
22400-0115170018 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
6.53 € | 1 | 4 Days | 18 | 8 | 12 | 21 | 14 | 0.0400 | ||
6.71 € | 1 | 4 Days | 19.5 | 8 | 13 | 22.5 | 15 | 0.0500 | ||
7.66 € | 1 | 4 Days | 22.5 | 8 | 15 | 25.5 | 18 | 0.0700 | ||
7.66 € | 1 | 4 Days | 24 | 8 | 16 | 27 | 19 | 0.0800 | ||
8.94 € | 1 | 4 Days | 25.5 | 8 | 17 | 28.5 | 20 | 0.0900 | ||
9.51 € | 1 | 4 Days | 27 | 8 | 18 | 30 | 20 | 0.1000 |