Manufacturer part number: 22400-0220200072
Brand: NORELEM
Price: 64.83 €
Delivery time: 4 Days
D1=Pitch circle diameter: 144
N=No. of teeth: 72
D: 148
Weight in kg (ERP): 2.5000 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-0220200072
D2 max. | 20 | Module | 2 | B=Width | 20 |
---|---|---|---|---|---|
Form | B | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | without hub |
RoHS | yes |
This page is Spur gear straight, form B without hub, module 2 toothing milled, steel (22400), part number 22400-0220200072.
You can find the detail information about specifications and dimensions on part number 22400-0220200072.
Configure
Part Number |
---|
22400-0220200075 |
22400-0220200076 |
22400-0220200080 |
22400-0220200085 |
22400-0220200090 |
22400-0220200095 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | N=No. of teeth | D | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
79.28 € | 1 | 4 Days | 150 | 75 | 154 | 2.7100 | ||
79.74 € | 1 | 4 Days | 152 | 76 | 156 | 2.7900 | ||
89.59 € | 1 | 4 Days | 160 | 80 | 164 | 3.0900 | ||
93.76 € | 1 | 4 Days | 170 | 85 | 174 | 3.5000 | ||
99.53 € | 1 | 4 Days | 180 | 90 | 184 | 3.9300 | ||
100.12 € | 1 | 4 Days | 190 | 95 | 194 | 4.3900 |