Spur gear straight, form B without hub, module 1 toothing milled, steel (22400) (Part Numbers)

Spur gear straight, form B without hub, module 1 toothing milled, steel (22400)
· Application sectors: machine construction, plant construction, material handling, robotics

· Drill hole can be machined afterward

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22400-0210150072
22400-0210150075
22400-0210150076
22400-0210150080
22400-0210150085
22400-0210150090
22400-0210150095
22400-0210150100
22400-0210150110
22400-0210150114
22400-0210150120
22400-0210150127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pitch circle diameter N=No. of teeth D Weight in kg (ERP)
(kg)

26.48 €

1 4 Days 7272740.4600

29.02 €

1 4 Days 7575770.5100

29.70 €

1 4 Days 7676780.5200

29.84 €

1 4 Days 8080820.5800

32.71 €

1 4 Days 8585870.6500

33.56 €

1 4 Days 9090920.7300

36.54 €

1 4 Days 9595970.8200

39.58 €

1 4 Days 1001001020.9100

44.26 €

1 4 Days 1101101121.1000

47.79 €

1 4 Days 1141141161.1900

49.46 €

1 4 Days 1201201221.3200

53.99 €

1 4 Days 1271271291.4700

Loading...

  1. 1

Basic information

D2 max. 12 Module 1 B=Width 15
Form B Version 1 straight Main material steel
Item Spur Gear Surface finish body bright Form definition without hub
RoHS yes

Tech Support