Spur gear straight, form A with hub, module 1 toothing milled, steel (22400) (Part Numbers)

Spur gear straight, form A with hub, module 1 toothing milled, steel (22400)
· Application sectors: machine construction, plant construction, material handling, robotics

· Drill hole can be machined afterward

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22400-0110150012
22400-0110150013
22400-0110150014
22400-0110150015
22400-0110150016
22400-0110150017
22400-0110150018
22400-0110150019
22400-0110150020
22400-0110150021
22400-0110150022
22400-0110150023
22400-0110150024
22400-0110150025
22400-0110150026
22400-0110150027
22400-0110150028
22400-0110150029
22400-0110150030
22400-0110150031
22400-0110150032
22400-0110150033
22400-0110150034
22400-0110150035
22400-0110150036
22400-0110150037
22400-0110150038
22400-0110150039
22400-0110150040
22400-0110150041
22400-0110150042
22400-0110150043
22400-0110150044
22400-0110150045
22400-0110150046
22400-0110150047
22400-0110150048
22400-0110150049
22400-0110150050
22400-0110150051
22400-0110150052
22400-0110150053
22400-0110150054
22400-0110150055
22400-0110150056
22400-0110150057
22400-0110150058
22400-0110150059
22400-0110150060
22400-0110150061
22400-0110150062
22400-0110150063
22400-0110150064
22400-0110150065
22400-0110150066
22400-0110150067
22400-0110150068
22400-0110150069
22400-0110150070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pitch circle diameter D2 max. N=No. of teeth D D3 Weight in kg (ERP)
(kg)

5.20 €

1 4 Days 126121490.0100

5.49 €

1 4 Days 1361315100.0200

5.49 €

1 4 Days 1461416110.0200

5.99 €

1 4 Days 1581517120.0200

5.99 €

1 4 Days 1681618130.0300

6.91 €

1 4 Days 1781719140.0300

7.84 €

1 4 Days 1881820150.0300

8.03 €

1 4 Days 1981921150.0400

8.49 €

1 4 Days 2082022160.0400

8.94 €

1 4 Days 2182123160.0400

9.16 €

1 4 Days 2282224160.0500

8.49 €

1 4 Days 2382325180.0600

10.29 €

1 4 Days 24102426200.0600

8.94 €

1 4 Days 25102527200.0700

8.94 €

1 4 Days 26102628200.0700

11.41 €

1 4 Days 27102729200.0800

11.85 €

1 4 Days 28102830200.0800

12.08 €

1 4 Days 29102931200.0900

10.43 €

1 4 Days 30103032200.0900

10.83 €

1 4 Days 31103133250.1100

10.98 €

1 4 Days 32103234250.1200

11.94 €

1 4 Days 33103335250.1200

12.67 €

1 4 Days 34103436250.1300

12.67 €

1 4 Days 35103537250.1400

13.21 €

1 4 Days 36103638250.1400

13.59 €

1 4 Days 37103739250.1500

14.17 €

1 4 Days 38103840250.1600

14.53 €

1 4 Days 39103941250.1600

13.91 €

1 4 Days 40104042250.1700

14.12 €

1 4 Days 41104143300.1900

14.57 €

1 4 Days 42104244300.2000

16.09 €

1 4 Days 43104345300.2100

15.25 €

1 4 Days 44104446300.2200

15.76 €

1 4 Days 45104547300.2300

16.09 €

1 4 Days 46104648300.2300

17.11 €

1 4 Days 47104749300.2400

17.95 €

1 4 Days 48104850300.2500

18.78 €

1 4 Days 49104951300.2600

20.12 €

1 4 Days 50125052300.2600

20.95 €

1 4 Days 51125153400.3200

20.95 €

1 4 Days 52125254400.3300

22.15 €

1 4 Days 53125355400.3300

23.32 €

1 4 Days 54125456400.3400

23.47 €

1 4 Days 55125557400.3600

23.47 €

1 4 Days 56125658400.3700

23.83 €

1 4 Days 57125759400.3800

24.15 €

1 4 Days 58125860400.3900

24.63 €

1 4 Days 59125961400.4000

25.49 €

1 4 Days 60126062400.4100

26.48 €

1 4 Days 61126163500.4700

26.83 €

1 4 Days 62126264500.4900

27.17 €

1 4 Days 63126365500.5000

29.02 €

1 4 Days 64126466500.5100

29.70 €

1 4 Days 65126567500.5200

29.84 €

1 4 Days 66126668500.5300

29.84 €

1 4 Days 67126769500.5500

30.18 €

1 4 Days 68126870500.5600

30.54 €

1 4 Days 69126971500.5700

32.35 €

1 4 Days 70127072500.5800

Loading...

  1. 1

Basic information

L 25 Module 1 B=Width 15
Form A Version 1 straight Main material steel
Item Spur Gear Surface finish body bright Form definition with hub
RoHS yes

Tech Support