Manufacturer part number: 22400-0160600012
Brand: NORELEM
Price: 72.34 €
Delivery time: 4 Days
D1=Pitch circle diameter: 72
D2 max.: 20
N=No. of teeth: 12
D: 84
D3: 54
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-0160600012
L | 80 | Module | 6 | B=Width | 60 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | no |
This page is Spur gear straight, form A with hub, module 6 toothing milled, steel (22400), part number 22400-0160600012.
You can find the detail information about specifications and dimensions on part number 22400-0160600012.
Configure
Part Number |
---|
22400-0160600013 |
22400-0160600015 |
22400-0160600016 |
22400-0160600018 |
22400-0160600020 |
22400-0160600024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
95.04 € | 1 | 4 Days | 78 | 20 | 13 | 90 | 60 | 2.3800 | ||
107.28 € | 1 | 4 Days | 90 | 20 | 15 | 102 | 70 | 3.2900 | ||
116.57 € | 1 | 4 Days | 95 | 20 | 16 | 108 | 75 | 3.8000 | ||
125.80 € | 1 | 4 Days | 108 | 20 | 18 | 120 | 80 | 4.7600 | ||
116.94 € | 1 | 4 Days | 120 | 20 | 20 | 132 | 90 | 5.9900 | ||
148.42 € | 1 | 4 Days | 144 | 25 | 24 | 156 | 110 | 8.7000 |