Manufacturer part number: 22400-0250500032
Brand: NORELEM
Price: 131.65 €
Delivery time: 4 Days
D1=Pitch circle diameter: 160
D2 max.: 25
N=No. of teeth: 32
D: 170
Weight in kg (ERP): 7.6200 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-0250500032
Module | 5 | B=Width | 50 | Form | B |
---|---|---|---|---|---|
Version 1 | straight | Main material | steel | Item | Spur Gear |
Surface finish body | bright | Form definition | without hub | RoHS | yes |
PL Edelstahl | no |
This page is Spur gear straight, form B without hub, module 5 toothing milled, steel (22400), part number 22400-0250500032.
You can find the detail information about specifications and dimensions on part number 22400-0250500032.
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22400-0250500035 |
22400-0250500038 |
22400-0250500040 |
22400-0250500045 |
22400-0250500048 |
22400-0250500050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
132.31 € | 1 | 4 Days | 175 | 25 | 35 | 185 | 9.1000 | ||
169.19 € | 1 | 4 Days | 190 | 25 | 38 | 200 | 10.8000 | ||
158.20 € | 1 | 4 Days | 200 | 25 | 40 | 210 | 12.0000 | ||
213.15 € | 1 | 4 Days | 225 | 25 | 45 | 235 | 15.3000 | ||
222.50 € | 1 | 4 Days | 240 | 25 | 48 | 250 | 17.4400 | ||
241.49 € | 1 | 4 Days | 250 | 30 | 50 | 260 | 18.6000 |