Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
63.83 € | 1 | 4 Days | 60 | 20 | 12 | 70 | 45 | 1.2000 | ||
79.60 € | 1 | 4 Days | 65 | 20 | 13 | 75 | 50 | 1.4700 | ||
83.85 € | 1 | 4 Days | 70 | 20 | 14 | 80 | 55 | 1.7600 | ||
71.51 € | 1 | 4 Days | 75 | 20 | 15 | 85 | 60 | 2.0700 | ||
72.46 € | 1 | 4 Days | 80 | 20 | 16 | 90 | 65 | 2.4000 | ||
89.45 € | 1 | 4 Days | 85 | 20 | 17 | 95 | 70 | 2.7500 | ||
91.78 € | 1 | 4 Days | 90 | 20 | 18 | 100 | 70 | 3.0000 | ||
93.72 € | 1 | 4 Days | 95 | 20 | 19 | 105 | 70 | 3.3000 | ||
96.35 € | 1 | 4 Days | 100 | 20 | 20 | 110 | 80 | 3.8300 | ||
103.69 € | 1 | 4 Days | 105 | 20 | 21 | 115 | 80 | 4.1500 | ||
107.01 € | 1 | 4 Days | 110 | 20 | 22 | 120 | 80 | 4.4800 | ||
111.67 € | 1 | 4 Days | 115 | 20 | 23 | 125 | 90 | 5.0800 | ||
95.94 € | 1 | 4 Days | 120 | 20 | 24 | 130 | 90 | 5.4400 | ||
98.74 € | 1 | 4 Days | 125 | 20 | 25 | 135 | 90 | 5.7500 | ||
154.02 € | 1 | 4 Days | 130 | 20 | 26 | 140 | 100 | 6.5000 | ||
157.93 € | 1 | 4 Days | 135 | 20 | 27 | 145 | 100 | 6.9000 | ||
150.27 € | 1 | 4 Days | 140 | 25 | 28 | 150 | 100 | 7.2200 | ||
140.18 € | 1 | 4 Days | 145 | 25 | 29 | 155 | 110 | 7.9000 | ||
142.51 € | 1 | 4 Days | 150 | 25 | 30 | 160 | 110 | 8.4400 |
Loading...
L | 75 | Module | 5 | B=Width | 50 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes