Manufacturer part number: 22400-20-1120200013
Brand: NORELEM
Price: 31.13 €
Delivery time: 4 Days
D1=Pitch circle diameter: 26
D2 max.: 10
N=No. of teeth: 13
D: 30
D3: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-20-1120200013
L | 35 | Module | 2 | B=Width | 20 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | stainless steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | yes |
This page is Spur gear straight, form A with hub, module 2 toothing milled, stainless steel (22400), part number 22400-20-1120200013.
You can find the detail information about specifications and dimensions on part number 22400-20-1120200013.
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22400-20-1120200012 |
22400-20-1120200014 |
22400-20-1120200015 |
22400-20-1120200020 |
22400-20-1120200024 |
22400-20-1120200025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
28.73 € | 1 | 4 Days | 24 | 10 | 12 | 28 | 18 | 0.0768 | ||
31.48 € | 1 | 4 Days | 28 | 10 | 14 | 32 | 22 | 0.1180 | ||
34.18 € | 1 | 4 Days | 30 | 10 | 15 | 34 | 24 | 0.1397 | ||
41.43 € | 1 | 4 Days | 40 | 10 | 20 | 44 | 30 | 0.2570 | ||
45.47 € | 1 | 4 Days | 48 | 12 | 24 | 52 | 35 | 0.3631 | ||
52.74 € | 1 | 4 Days | 50 | 12 | 25 | 54 | 35 | 0.3877 |