Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22400-20-1215170080 |
22400-20-1215170120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (Teeth) | D | D1=Pitch circle diameter (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
163.07 € | 1 | 4 Days | 80 | 123 | 120 | 1.4800 | ||
427.69 € | 1 | 4 Days | 120 | 183 | 180 | 3.3600 |
Loading...
Material (Details) | Stainless Steel | Shape | Shape A | D2 max.(Ø) | 16 |
---|---|---|---|---|---|
Tooth Width B(mm) | 17 | Item | Spur gear | Form | B |
Form definition | Without hub | Surface finish body | Bright | Version 1 | Straight |
RoHS | Yes | PL Edelstahl | Yes |