Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
34.47 € | 1 | 4 Days | 18 | 8 | 12 | 21 | 14 | 0.0353 | ||
34.50 € | 1 | 4 Days | 19.5 | 8 | 13 | 22.5 | 15 | 0.0431 | ||
35.37 € | 1 | 4 Days | 21 | 8 | 14 | 24 | 17 | 0.0550 | ||
36.24 € | 1 | 4 Days | 22.5 | 8 | 15 | 25.5 | 18 | 0.0617 | ||
39.39 € | 1 | 4 Days | 27 | 8 | 18 | 30 | 20 | 0.0940 | ||
43.37 € | 1 | 4 Days | 30 | 8 | 20 | 33 | 25 | 0.1310 | ||
49.46 € | 1 | 4 Days | 36 | 10 | 24 | 39 | 25 | 0.1649 | ||
50.85 € | 1 | 4 Days | 37.5 | 10 | 25 | 40.5 | 25 | 0.1768 | ||
57.85 € | 1 | 4 Days | 45 | 12 | 30 | 48 | 30 | 0.2562 | ||
69.66 € | 1 | 4 Days | 60 | 12 | 40 | 63 | 40 | 0.4773 | ||
88.38 € | 1 | 4 Days | 75 | 14 | 50 | 78 | 50 | 0.7531 | ||
104.67 € | 1 | 4 Days | 90 | 16 | 60 | 93 | 60 | 1.0900 | ||
133.72 € | 1 | 4 Days | 105 | 16 | 70 | 108 | 70 | 1.5000 |
Loading...
L | 30 | Module | 1.5 | B=Width | 17 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | stainless steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes