Manufacturer part number: 22400-20-1210150090
Brand: NORELEM
Price: 120.16 €
Delivery time: 4 Days
D1=Pitch circle diameter: 90
N=No. of teeth: 90
D: 92
Weight in kg (ERP): 0.7367 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-20-1210150090
D2 max. | 12 | Module | 1 | B=Width | 15 |
---|---|---|---|---|---|
Form | B | Version 1 | straight | Main material | stainless steel |
Item | Spur Gear | Surface finish body | bright | Form definition | without hub |
RoHS | yes | PL Edelstahl | yes |
This page is Spur gear straight, form B without hub, module 1 toothing milled, stainless steel (22400), part number 22400-20-1210150090.
You can find the detail information about specifications and dimensions on part number 22400-20-1210150090.
Part Number |
---|
22400-20-1210150080 |
22400-20-1210150100 |
22400-20-1210150110 |
22400-20-1210150120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | N=No. of teeth | D | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
104.52 € | 1 | 4 Days | 80 | 80 | 82 | 0.5750 | ||
142.53 € | 1 | 4 Days | 100 | 100 | 102 | 0.9105 | ||
151.18 € | 1 | 4 Days | 110 | 110 | 112 | 1.1000 | ||
191.93 € | 1 | 4 Days | 120 | 120 | 122 | 1.3180 |