Manufacturer part number: 22400-20-1110150012
Brand: NORELEM
Price: 26.41 €
Delivery time: 4 Days
D1=Pitch circle diameter: 12
D2 max.: -
N=No. of teeth: 12
D: 14
D3: 9
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-20-1110150012
L | 25 | Module | 1 | B=Width | 15 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | stainless steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes | PL Edelstahl | yes |
This page is Spur gear straight, form A with hub, stainless steel (22400), part number 22400-20-1110150012.
You can find the detail information about specifications and dimensions on part number 22400-20-1110150012.
Configure
Basic Attributes
D2 max.
D1=Pitch circle diameter
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22400-20-1110150013 |
22400-20-1110150014 |
22400-20-1110150015 |
22400-20-1110150016 |
22400-20-1110150018 |
22400-20-1110150020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
26.69 € | 1 | 4 Days | 13 | - | 13 | 15 | 10 | 0.0203 | ||
26.98 € | 1 | 4 Days | 14 | - | 14 | 16 | 11 | 0.0247 | ||
27.24 € | 1 | 4 Days | 15 | - | 15 | 17 | 12 | 0.0287 | ||
27.64 € | 1 | 4 Days | 16 | - | 16 | 18 | 13 | 0.0328 | ||
28.48 € | 1 | 4 Days | 18 | 8 | 18 | 20 | 15 | 0.0331 | ||
30.04 € | 1 | 4 Days | 20 | 8 | 20 | 22 | 16 | 0.0420 |