Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | N=No. of teeth | D | D3 | Main material | B1 | D2=Fastening hole | Max. Torque (Ncm) | D4 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.42 € | 1 | 4 Days | 43.75 | 35 | 46.25 | 18 | polyketone | 5.5 | 8 | 90.2 | 27 | 0.0184 | ||
6.57 € | 1 | 4 Days | 45 | 36 | 47.5 | 18 | polyketone | 5.5 | 8 | 92.7 | 36 | 0.0164 | ||
6.79 € | 1 | 4 Days | 47.5 | 38 | 50 | 18 | polyketone | 5.5 | 8 | 97.9 | 36 | 0.0189 | ||
7.11 € | 1 | 4 Days | 50 | 40 | 52.5 | 18 | polyketone | 5.5 | 8 | 103 | 36 | 0.0207 | ||
7.18 € | 1 | 4 Days | 52.5 | 42 | 55 | 18 | polyketone | 5.5 | 8 | 108.2 | 36 | 0.0235 | ||
7.33 € | 1 | 4 Days | 56.25 | 45 | 58.75 | 21 | polyketone | 5.5 | 8 | 115.9 | 46 | 0.0256 | ||
7.66 € | 1 | 4 Days | 60 | 48 | 62.5 | 21 | polyketone | 5.5 | 8 | 123.7 | 46 | 0.0300 | ||
7.78 € | 1 | 4 Days | 62.5 | 50 | 65 | 21 | polyketone | 5.5 | 8 | 128.8 | 46 | 0.0330 | ||
8.02 € | 1 | 4 Days | 65 | 52 | 67.5 | 21 | polyketone | 5.5 | 10 | 134 | 56 | 0.0350 | ||
8.27 € | 1 | 4 Days | 67.5 | 54 | 70 | 21 | polyketone | 5.5 | 10 | 139.1 | 56 | 0.0382 | ||
8.34 € | 1 | 4 Days | 68.75 | 55 | 71.25 | 21 | polyketone | 5.5 | 10 | 141.7 | 56 | 0.0398 | ||
8.85 € | 1 | 4 Days | 70 | 56 | 72.5 | 21 | polyketone | 5.5 | 10 | 144.3 | 56 | 0.0414 | ||
9.27 € | 1 | 4 Days | 75 | 60 | 77.5 | 21 | polyketone | 5.5 | 10 | 154.6 | 66 | 0.0444 | ||
9.63 € | 1 | 4 Days | 80 | 64 | 82.5 | 21 | polyketone | 5.5 | 10 | 164.9 | 66 | 0.0519 | ||
9.85 € | 1 | 4 Days | 81.25 | 65 | 83.75 | 21 | polyketone | 5.5 | 10 | 167.5 | 66 | 0.0538 | ||
10.03 € | 1 | 4 Days | 87.5 | 70 | 90 | 21 | polyketone | 5.5 | 10 | 180.4 | 76 | 0.0625 | ||
10.18 € | 1 | 4 Days | 90 | 72 | 92.5 | 21 | polyketone | 5.5 | 12 | 185.5 | 76 | 0.0664 | ||
10.39 € | 1 | 4 Days | 93.75 | 75 | 96.25 | 21 | polyketone | 5.5 | 10 | 193.2 | 76 | 0.0735 | ||
10.61 € | 1 | 4 Days | 100 | 80 | 102.5 | 24 | polyketone | 5.5 | 12 | 206.1 | 86 | 0.0711 | ||
10.97 € | 1 | 4 Days | 112.5 | 90 | 115 | 24 | polyketone | 5.5 | 12 | 231.9 | 95 | 0.0899 | ||
11.29 € | 1 | 4 Days | 125 | 100 | 127.5 | 24 | polyketone | 5.5 | 12 | 257.7 | 105.5 | 0.1100 | ||
11.66 € | 1 | 4 Days | 137.5 | 110 | 140 | 24 | polyketone | 5.5 | 12 | 283.4 | 115 | 0.1334 |
Loading...
L | 19 | Module | 1.25 | B=Width | 10 |
---|---|---|---|---|---|
Version 1 | straight | Item | Spur Gear | Version 2 | with hub |
RoHS | yes |
Configure
Basic Attributes
D1=Pitch circle diameter
N=No. of teeth
D
D3
Main material
B1
D2=Fastening hole
Max. Torque(Ncm)
D4
Filter by standard shipping days
Optional Attributes