Spur gear straight, module 1.5 injection moulded (22402) (Part Numbers)

Spur gear straight, module 1.5 injection moulded (22402)
· High hardness

· Lower coefficient of friction

· Long service life

· High security against tooth breakage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22402-1150012
22402-1150013
22402-1150014
22402-1150015
22402-1150016
22402-1150017
22402-1150018
22402-1150019
22402-1150020
22402-1150021
22402-1150022
22402-1150023
22402-1150024
22402-1150025
22402-1150026
22402-1150027
22402-1150028
22402-1150030
22402-1150032
22402-1150035
22402-1150036
22402-1150038
22402-1150040
22402-1150042
22402-1150045
22402-1150048
22402-1150050
22402-1150052
22402-1150054
22402-1150055
22402-1150060
22402-1150070
22402-1150080
22402-1150090
22402-1150100
22402-1150110
22402-1150120
22402-1150130
22402-1150140
22402-1150150
22402-2150012
22402-2150013
22402-2150014
22402-2150015
22402-2150016
22402-2150017
22402-2150018
22402-2150019
22402-2150020
22402-2150021
22402-2150022
22402-2150023
22402-2150024
22402-2150025
22402-2150026
22402-2150027
22402-2150028
22402-2150030
22402-2150032
22402-2150035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pitch circle diameter L N=No. of teeth D D3 B=Width Main material B1 D2=Fastening hole Max. Torque
(Ncm)
D4 Weight in kg (ERP)
(kg)

3.19 €

1 4 Days 182312211412polyacetal12650.8-0.0056

3.35 €

1 4 Days 19.5231322.51412polyacetal12655.1-0.0061

3.53 €

1 4 Days 212314241412polyacetal10.5659.3130.0069

3.68 €

1 4 Days 22.5231525.51412polyacetal10.5663.6160.0079

3.77 €

1 4 Days 242316271412polyacetal10.5667.8160.0086

3.93 €

1 4 Days 25.5231728.51412polyacetal10.5672.1160.0095

4.11 €

1 4 Days 272318301712polyacetal10.5876.318.50.0110

4.18 €

1 4 Days 28.5231931.51712polyacetal10.5880.518.50.0120

4.28 €

1 4 Days 302320331712polyacetal9884.822.50.0124

4.46 €

1 4 Days 31.5232134.51712polyacetal588922.50.0130

4.57 €

1 4 Days 332322361712polyacetal5893.322.50.0142

4.72 €

1 4 Days 34.5232337.51712polyacetal5897.522.50.0156

4.91 €

1 4 Days 362324391912polyacetal58101.726.50.0170

5.60 €

1 4 Days 37.5232540.51912polyacetal5810626.50.0187

5.80 €

1 4 Days 392326421912polyacetal58110.226.50.0202

5.88 €

1 4 Days 40.5232743.51912polyacetal58114.525.50.0214

6.04 €

1 4 Days 422328451912polyacetal58118.725.50.0229

6.14 €

1 4 Days 452330482412polyacetal510127.233.50.0264

6.33 €

1 4 Days 482332512412polyacetal510135.733.50.0297

6.75 €

1 4 Days 52.5233555.52412polyacetal510148.441.50.0312

6.90 €

1 4 Days 542336572412polyacetal510152.641.50.0335

7.30 €

1 4 Days 572338602412polyacetal510161.141.50.0379

7.69 €

1 4 Days 602340632412polyacetal510169.648.50.0367

7.87 €

1 4 Days 632342662412polyacetal510178.148.50.0477

7.98 €

1 4 Days 67.5234570.52412polyacetal510190.848.50.0494

8.14 €

1 4 Days 722348752412polyacetal510203.548.50.0577

8.29 €

1 4 Days 752350782712polyacetal512212630.0523

8.45 €

1 4 Days 782352812712polyacetal512220.5630.0593

8.69 €

1 4 Days 812354842712polyacetal512229630.0642

9.00 €

1 4 Days 82.5235585.52712polyacetal512233.2630.0678

9.27 €

1 4 Days 902360932712polyacetal512254.4630.0830

9.55 €

1 4 Days 10523701083012polyacetal514296.8880.0969

9.99 €

1 4 Days 12023801233012polyacetal514339.21040.1172

10.31 €

1 4 Days 13523901383012polyacetal514381.71160.1475

48.63 €

1 4 Days 15034 +1.51001534019polyacetal820671.51330.2892

50.54 €

1 4 Days 16534 +1.51101684019polyacetal820738.61480.3345

53.42 €

1 4 Days 18034 +1.51201834019polyacetal820805.81630.3896

56.32 €

1 4 Days 19534 +1.51301984019polyacetal820872.91780.4398

59.19 €

1 4 Days 21034 +1.51402134019polyacetal820940.11930.4984

62.13 €

1 4 Days 22534 +1.51502284019polyacetal8201007.22080.5675

3.85 €

1 4 Days 182312211412polyketone12653.4-0.0049

4.03 €

1 4 Days 19.5231322.51412polyketone12657.8-0.0055

4.28 €

1 4 Days 212314241412polyketone10.5662.3130.0061

4.46 €

1 4 Days 22.5231525.51412polyketone10.5666.8160.0068

4.54 €

1 4 Days 242316271412polyketone10.5671.2160.0077

4.76 €

1 4 Days 25.5231728.51412polyketone10.5675.7160.0085

4.91 €

1 4 Days 272318301712polyketone10.5880.118.50.0097

5.06 €

1 4 Days 28.5231931.51712polyketone10.5884.618.50.0107

5.15 €

1 4 Days 302320331712polyketone988922.50.0111

5.37 €

1 4 Days 31.5232134.51712polyketone5893.522.50.0116

5.49 €

1 4 Days 332322361712polyketone5897.922.50.0128

5.71 €

1 4 Days 34.5232337.51712polyketone58102.422.50.0139

5.91 €

1 4 Days 362324391912polyketone58106.826.50.0152

6.79 €

1 4 Days 37.5232540.51912polyketone58111.326.50.0163

6.98 €

1 4 Days 392326421912polyketone58115.726.50.0177

7.11 €

1 4 Days 40.5232743.51912polyketone58120.225.50.0194

7.26 €

1 4 Days 422328451912polyketone58124.625.50.0208

7.33 €

1 4 Days 452330482412polyketone510133.533.50.0236

7.66 €

1 4 Days 482332512412polyketone510142.533.50.0270

8.14 €

1 4 Days 52.5233555.52412polyketone510155.841.50.0281

Loading...

Basic information

Module 1.5 Version 1 straight Item Spur Gear
Version 2 with hub RoHS yes

Tech Support