Spur gears, plastic, module 0.7 injection moulded, straight teeth, engagement angle 20° (22402)

Spur gears, plastic, module 0.7 injection moulded, straight teeth, engagement angle 20° (22402)
· High hardness

· Lower coefficient of friction

· Long service life

· High security against tooth breakage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22402-1070012
22402-1070013
22402-1070014
22402-1070015
22402-1070016
22402-1070017
22402-1070018
22402-1070019
22402-1070020
22402-1070021
22402-1070022
22402-1070023
22402-1070024
22402-1070025
22402-1070026
22402-1070027
22402-1070028
22402-1070030
22402-1070032
22402-1070035
22402-1070036
22402-1070038
22402-1070040
22402-1070042
22402-1070045
22402-1070048
22402-1070050
22402-1070052
22402-1070054
22402-1070055
22402-1070056
22402-1070060
22402-1070064
22402-1070065
22402-1070070
22402-1070072
22402-1070075
22402-1070080
22402-1070090
22402-1070096
22402-1070100
22402-1070120
22402-2070012
22402-2070013
22402-2070014
22402-2070015
22402-2070016
22402-2070017
22402-2070018
22402-2070019
22402-2070020
22402-2070021
22402-2070022
22402-2070023
22402-2070024
22402-2070025
22402-2070026
22402-2070027
22402-2070028
22402-2070030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(Teeth)
Main material D D1=Pitch circle diameter
(mm)
D2=Fastening hole D3
(mm)
D4
(mm)
B1
(mm)
Max. Torque
(Ncm)
Weight (ERP)
(kg)

0.73 €

1 4 Days 12Polyacetal9.88.436-65.50.0006

0.73 €

1 4 Days 13Polyacetal10.59.136-660.0007

0.76 €

1 4 Days 14Polyacetal11.29.836-66.40.0008

0.80 €

1 4 Days 15Polyacetal11.910.536-66.90.0009

0.90 €

1 4 Days 16Polyacetal12.611.249-67.30.0013

0.90 €

1 4 Days 17Polyacetal13.311.949-67.80.0013

0.94 €

1 4 Days 18Polyacetal1412.649-68.30.0015

0.94 €

1 4 Days 19Polyacetal14.713.349-68.70.0016

0.98 €

1 4 Days 20Polyacetal15.41449-69.20.0017

0.98 €

1 4 Days 21Polyacetal16.114.749-69.70.0018

1.01 €

1 4 Days 22Polyacetal16.815.449-610.10.0020

1.08 €

1 4 Days 23Polyacetal17.516.149-610.60.0021

1.12 €

1 4 Days 24Polyacetal18.216.849133110.0020

1.16 €

1 4 Days 25Polyacetal18.917.56913311.50.0020

1.26 €

1 4 Days 26Polyacetal19.618.269133120.0021

1.34 €

1 4 Days 27Polyacetal20.318.96913312.40.0023

1.38 €

1 4 Days 28Polyacetal2119.66913312.90.0024

1.42 €

1 4 Days 30Polyacetal22.42161216312.80.0034

1.50 €

1 4 Days 32Polyacetal23.822.461216314.70.0038

1.61 €

1 4 Days 35Polyacetal25.924.561518.5316.10.0052

1.66 €

1 4 Days 36Polyacetal26.625.261518.5316.60.0054

1.77 €

1 4 Days 38Polyacetal2826.661521317.50.0056

1.95 €

1 4 Days 40Polyacetal29.42861521318.40.0061

2.17 €

1 4 Days 42Polyacetal30.829.461824219.40.0071

2.35 €

1 4 Days 45Polyacetal32.931.561824220.70.0079

2.53 €

1 4 Days 48Polyacetal3533.681824222.10.0084

2.65 €

1 4 Days 50Polyacetal36.43581827.52230.0080

2.84 €

1 4 Days 52Polyacetal37.836.481827.52240.0088

2.99 €

1 4 Days 54Polyacetal39.237.881827.5224.90.0093

3.08 €

1 4 Days 55Polyacetal39.938.581830225.40.0099

3.35 €

1 4 Days 56Polyacetal40.639.281830225.80.0098

3.53 €

1 4 Days 60Polyacetal43.44281830227.70.0111

3.68 €

1 4 Days 64Polyacetal46.244.881837229.50.0102

3.85 €

1 4 Days 65Polyacetal46.945.5818372300.0104

4.03 €

1 4 Days 70Polyacetal50.44981837232.30.0125

4.14 €

1 4 Days 72Polyacetal51.850.481837233.20.0133

4.28 €

1 4 Days 75Polyacetal53.952.5101837234.60.0142

4.46 €

1 4 Days 80Polyacetal57.456102146.5236.90.0142

4.89 €

1 4 Days 90Polyacetal64.463102157241.50.0205

5.06 €

1 4 Days 96Polyacetal68.667.2102157244.30.0235

5.15 €

1 4 Days 100Polyacetal71.470102157246.10.0263

5.46 €

1 4 Days 120Polyacetal85.484102177255.40.0337

0.90 €

1 4 Days 12Polyketone9.88.436-65.80.0006

0.90 €

1 4 Days 13Polyketone10.59.136-66.30.0006

0.94 €

1 4 Days 14Polyketone11.29.836-66.70.0007

0.98 €

1 4 Days 15Polyketone11.910.536-67.20.0008

1.08 €

1 4 Days 16Polyketone12.611.249-67.70.0011

1.08 €

1 4 Days 17Polyketone13.311.949-68.20.0012

1.12 €

1 4 Days 18Polyketone1412.649-68.70.0013

1.12 €

1 4 Days 19Polyketone14.713.349-69.20.0013

1.16 €

1 4 Days 20Polyketone15.41449-69.70.0015

1.16 €

1 4 Days 21Polyketone16.114.749-610.10.0017

1.23 €

1 4 Days 22Polyketone16.815.449-610.60.0018

1.31 €

1 4 Days 23Polyketone17.516.149-611.10.0019

1.34 €

1 4 Days 24Polyketone18.216.84913311.60.0018

1.38 €

1 4 Days 25Polyketone18.917.56913312.10.0017

1.50 €

1 4 Days 26Polyketone19.618.26913312.60.0018

1.66 €

1 4 Days 27Polyketone20.318.969133130.0020

1.70 €

1 4 Days 28Polyketone2119.66913313.50.0021

1.74 €

1 4 Days 30Polyketone22.42161216314.50.0030

Loading...

Basic information

Tooth Width B(mm) 6 Item Spur gear Version 1 Straight
Version 2 With hub L(mm) 15 RoHS Yes

Tech Support