Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22402-2200042 |
22402-2200045 |
22402-2200048 |
22402-2200050 |
22402-2200055 |
22402-2200060 |
22402-2200070 |
22402-2200075 |
22402-2200080 |
22402-2200085 |
22402-2200090 |
22402-2200095 |
22402-2200100 |
22402-2200110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | L | N=No. of teeth | D | D3 | B=Width | Main material | B1 | D2=Fastening hole | Max. Torque (Ncm) | D4 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.42 € | 1 | 4 Days | 84 | 27 | 42 | 88 | 26 | 15 | polyketone | 6 | 12 | 415.6 | 61.5 | 0.0782 | ||
14.66 € | 1 | 4 Days | 90 | 27 | 45 | 94 | 30 | 15 | polyketone | 6 | 14 | 445.3 | 68 | 0.0895 | ||
14.78 € | 1 | 4 Days | 96 | 27 | 48 | 100 | 30 | 15 | polyketone | 6 | 14 | 475 | 74 | 0.0991 | ||
15.00 € | 1 | 4 Days | 100 | 27 | 50 | 104 | 30 | 15 | polyketone | 6 | 14 | 494.8 | 78 | 0.1051 | ||
15.24 € | 1 | 4 Days | 110 | 27 | 55 | 114 | 30 | 15 | polyketone | 6 | 14 | 544.2 | 87.5 | 0.1205 | ||
15.37 € | 1 | 4 Days | 120 | 27 | 60 | 124 | 30 | 15 | polyketone | 6 | 14 | 593.7 | 97.5 | 0.1402 | ||
15.77 € | 1 | 4 Days | 140 | 27 | 70 | 144 | 30 | 15 | polyketone | 6 | 14 | 692.7 | 117 | 0.1775 | ||
60.89 € | 1 | 4 Days | 150 | 34 | 75 | 154 | 40 | 19 | polyketone | 8 | 20 | 940.1 | 133 | 0.2577 | ||
63.83 € | 1 | 4 Days | 160 | 34 | 80 | 164 | 40 | 19 | polyketone | 8 | 20 | 1002.7 | 133 | 0.3132 | ||
66.72 € | 1 | 4 Days | 170 | 34 | 85 | 174 | 40 | 19 | polyketone | 8 | 20 | 1065.4 | 148 | 0.3324 | ||
69.59 € | 1 | 4 Days | 180 | 34 | 90 | 184 | 40 | 19 | polyketone | 8 | 20 | 1128.1 | 163 | 0.3521 | ||
72.52 € | 1 | 4 Days | 190 | 34 | 95 | 194 | 40 | 19 | polyketone | 8 | 20 | 1190.8 | 163 | 0.4145 | ||
75.38 € | 1 | 4 Days | 200 | 34 | 100 | 204 | 40 | 19 | polyketone | 8 | 20 | 1253.5 | 178 | 0.4303 | ||
77.69 € | 1 | 4 Days | 220 | 34 | 110 | 224 | 40 | 19 | polyketone | 8 | 20 | 1378.8 | 193 | 0.5223 |
Loading...
Module | 2 | Version 1 | straight | Item | Spur Gear |
---|---|---|---|---|---|
Version 2 | with hub | RoHS | yes |
Configure
Basic Attributes
D1=Pitch circle diameter
L
N=No. of teeth
D
D3
B=Width
Main material
B1
D2=Fastening hole
Max. Torque(Ncm)
D4
Filter by standard shipping days
Optional Attributes